CBL01 21 - Casters, flat-bottom type, medium and light load (35 to 170KG)
Yiheda 3D Electronic Gallery
yhd_industrial
J3-caster/foot cup
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j3/cbl01_21_asmtab.prj},{NB=CBL11-D50-P},{CODE=CBL11},{TYPE=pingdihuodongxing},{MAT=Q235A},{SCXS=suliaoshuangsha},{HZB=you},{LB=you},{D=50},{LC=P},{H=74.5},{TT=2},{F=26},{A=71},{B=52},{C=55},{E=35},{C1=50},{DD=8.2},{R=53.0},{R1=76},{R2=0.0},{LINK=Webxxx},{M=5},{S=8},{K2=3.5},{K1=4.0},{PPATH=cbl01_21/assem/cbl01_21_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Bracket type
ⁿ/ₐ
MAT
Bracket material
ⁿ/ₐ
SUR
Bracket surface treatment
ⁿ/ₐ
SCXS
Bracket brake type
ⁿ/ₐ
HZB
Bearing
ⁿ/ₐ
LB
Wheel
ⁿ/ₐ
D
[mm]
H
[mm]
TT
t
[mm]
F
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
C1
[mm]
DD
d
[mm]
R
[mm]
R1
[mm]
R2
[mm]
RXZK
Allowable load
[kg]
WEI
reference weight
[kg]
CBL01-D40-P
CBL01
Flat bottom type
Q235A
Galvanized
-
Have
Have
40
61.5
2
22
61
44
48
30
43
6.5
45.0
0
0.0
40
0.17
CBL01-D50-P
CBL01
Flat bottom type
Q235A
Galvanized
-
Have
Have
50
74.5
2
26
71
52
55
35
50
8.2
53.0
0
0.0
55
0.27
CBL01-D63-P
CBL01
Flat bottom type
Q235A
Galvanized
-
Have
Have
63
94.0
3
32
95
66
78
45
71
8.5
66.5
0
0.0
100
0.54
CBL01-D75-P
CBL01
Flat bottom type
Q235A
Galvanized
-
Have
Have
75
106.0
3
32
95
66
78
45
71
8.5
72.5
0
0.0
120
0.62
CBL01-D100-P
CBL01
Flat bottom type
Q235A
Galvanized
-
Have
Have
100
131.0
3
32
95
66
78
45
71
8.5
85.0
0
0.0
140
0.73
CBL01-D125-P
CBL01
Flat bottom type
Q235A
Galvanized
-
Have
Have
125
157.0
3
32
95
66
78
45
71
8.5
100.5
0
0.0
150
0.85
CBL11-D40-P
CBL11
Flat bottom type
Q235A
Galvanized
Plastic double brake
Have
Have
40
61.5
2
22
61
44
48
30
43
6.5
45.0
67
0.0
40
0.17
CBL11-D50-P
CBL11
Flat bottom type
Q235A
Galvanized
Plastic double brake
Have
Have
50
74.5
2
26
71
52
55
35
50
8.2
53.0
76
0.0
55
0.27
CBL11-D63-P
CBL11
Flat bottom type
Q235A
Galvanized
Plastic double brake
Have
Have
63
94.0
3
32
95
66
78
45
71
8.5
66.5
102
0.0
100
0.54
CBL11-D75-P
CBL11
Flat bottom type
Q235A
Galvanized
Plastic double brake
Have
Have
75
106.0
3
32
95
66
78
45
71
8.5
72.5
102
0.0
120
0.62
CBL11-D100-P
CBL11
Flat bottom type
Q235A
Galvanized
Plastic double brake
Have
Have
100
131.0
3
32
95
66
78
45
71
8.5
85.0
107
0.0
140
0.73
CBL11-D125-P
CBL11
Flat bottom type
Q235A
Galvanized
Plastic double brake
Have
Have
125
157.0
3
32
95
66
78
45
71
8.5
100.5
113
0.0
150
0.85
CBL21-D63-P
CBL21
Flat bottom type
Q235A
Galvanized
Hardware side brake
Have
Have
63
94.0
3
32
95
66
78
45
71
8.5
66.5
0
70.0
100
0.54
CBL21-D75-P
CBL21
Flat bottom type
Q235A
Galvanized
Hardware side brake
Have
Have
75
106.0
3
32
95
66
78
45
71
8.5
72.5
0
72.5
120
0.62
CBL21-D100-P
CBL21
Flat bottom type
Q235A
Galvanized
Hardware side brake
Have
Have
100
131.0
3
32
95
66
78
45
71
8.5
85.0
0
85.0
140
0.73
CBL21-D125-P
CBL21
Flat bottom type
Q235A
Galvanized
Hardware side brake
Have
Have
125
157.0
3
32
95
66
78
45
71
8.5
100.5
0
100.5
150
0.85
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청