CAPWLK,CAPWRK,CAPWWK - mopianshilianzhouqi gaonaoxing(shuangmopianxing) jiancaojiachixiang
SRD-FA
SRD-FA
n
Powered by
CAD모델 선택
{srdfaa/fagczih/n/lzq_729_2.prj},{NB=CAPWRK26-6-6},{D=26},{D3=11.5},{L=34.10},{LL=11.9},{F1=3.50},{F2=5.5},{A=9.0},{MZ=2.5},{YUANWZD=19.0},{DAYUANZJ=5.5},{XIAOKONGSHEN=8.550},{ZJHOU=0.25},{ZHONGJIANNEIKON=12.50},{HENSHENGDU=15.330},{HENHOUDU=1.000},{HENWZD=7.00},{SHUWZD=5.29},{SHUZJ=40.00},{LSKWZD=4.00},{LSKPM=3.5},{LSKZJ=5.00},{LSKJJ=3.0},{ZHONGJIANKUAN=7.00},{ZJFK=1.65},{CODE=CAPWRK},{TYPE=daijiancaokong(d2)},{MAT1=lvhejing},{MAT2=buxiugang},{MAT3=SCM435},{SUR1=yangjiyanghuachuli},{SUR2=fahei},{ENCL=shuojingluoshuan/zhidongluoshuan},{DWB=6,6.35,8,10,11},{MH=M2.5},{MHJ=1},{MS=M3},{MSJ=0.7},{Z=2},{C=2},{PX=0.15},{H=700},{MAXSPEED=10000},{I=3.3X10^-6},{J=±0.20},{K=2},{WEI=31},{D1=6.00},{D2=6.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
MAT1
zhuti caizhi
ⁿ/ₐ
MAT2
mopian caizhi
ⁿ/ₐ
MAT3
shuojingluoshuanzhidongluosi caizhi
ⁿ/ₐ
SUR1
zhuti biaomianchuli
ⁿ/ₐ
SUR2
shuojingluoshuanzhidongluosi biaomianchuli
ⁿ/ₐ
ENCL
fujian
ⁿ/ₐ
D
[mm]
D3
d3
[mm]
L
l
[mm]
LL
ℓ
[mm]
F1
[mm]
F2
[mm]
A
[mm]
MH
shuojingluosuan M
ⁿ/ₐ
MHJ
luoshuan jingguniuju(N*m)
ⁿ/ₐ
MS
zhidongluosi M
ⁿ/ₐ
MSJ
luoshi jingguniuju(N*m)
ⁿ/ₐ
Z
rongxuniuju
ⁿ/ₐ
C
rongxujiaodu
[°]
PX
rongxupianxin
ⁿ/ₐ
H
jingtainiuzhuangangdu(N*m/rad)
ⁿ/ₐ
MAXSPEED
zuigaozhuansu(r/min)
ⁿ/ₐ
I
guanxingju(kg*m^2)
ⁿ/ₐ
J
rongxuzhouxiangzhengfu
[mm]
K
buchangxishu
ⁿ/ₐ
WEI
zhongliang
[g]
CAPWLK20-6-6
CAPWLK
daijiancaokong(d1)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
20
8.5
28.80
11.0
3.50
5.5
6.4
M2.5
1
M3
0.7
1
2
0.1
550
10000
1.1X10^-6
±0.20
2
19
CAPWLK26-6-6
CAPWLK
daijiancaokong(d1)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
26
11.5
34.10
11.9
3.50
5.5
9.0
M2.5
1
M3
0.7
2
2
0.15
700
10000
3.3X10^-6
±0.20
2
31
CAPWLK29-6-6
CAPWLK
daijiancaokong(d1)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
29
14.5
34.30
11.9
3.50
5.5
10.5
M2.5
1
M4
1.7
3
2
0.15
1200
10000
5.5X10^-6
±0.30
2
43
CAPWLK33-6-6
CAPWLK
daijiancaokong(d1)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
33
16.5
40.00
13.0
4.00
6.5
12.0
M3
1.5
M4
1.7
5
2
0.2
1500
10000
1.1X10^-5
±0.40
2
60
CAPWLK39-8-8
CAPWLK
daijiancaokong(d1)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
39
19.0
49.40
16.0
4.75
8.0
14.0
M4
3.5
M5
4.0
8
2
0.25
3350
10000
2.7X10^-5
±0.50
2
113
CAPWRK20-6-6
CAPWRK
daijiancaokong(d2)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
20
8.5
28.80
11.0
3.50
5.5
6.4
M2.5
1
M3
0.7
1
2
0.1
550
10000
1.1X10^-6
±0.20
2
19
CAPWRK26-6-6
CAPWRK
daijiancaokong(d2)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
26
11.5
34.10
11.9
3.50
5.5
9.0
M2.5
1
M3
0.7
2
2
0.15
700
10000
3.3X10^-6
±0.20
2
31
CAPWRK29-6-6
CAPWRK
daijiancaokong(d2)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
29
14.5
34.30
11.9
3.50
5.5
10.5
M2.5
1
M4
1.7
3
2
0.15
1200
10000
5.5X10^-6
±0.30
2
43
CAPWRK33-6-6
CAPWRK
daijiancaokong(d2)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
33
16.5
40.00
13.0
4.00
6.5
12.0
M3
1.5
M4
1.7
5
2
0.2
1500
10000
1.1X10^-5
±0.40
2
60
CAPWRK39-8-8
CAPWRK
daijiancaokong(d2)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
39
19.0
49.40
16.0
4.75
8.0
14.0
M4
3.5
M5
4.0
8
2
0.25
3350
10000
2.7X10^-5
±0.50
2
113
CAPWWK20-6-6
CAPWWK
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
20
8.5
28.80
11.0
3.50
5.5
6.4
M2.5
1
M3
0.7
1
2
0.1
550
10000
1.1X10^-6
±0.20
2
19
CAPWWK26-6-6
CAPWWK
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
26
11.5
34.10
11.9
3.50
5.5
9.0
M2.5
1
M3
0.7
2
2
0.15
700
10000
3.3X10^-6
±0.20
2
31
CAPWWK29-6-6
CAPWWK
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
29
14.5
34.30
11.9
3.50
5.5
10.5
M2.5
1
M4
1.7
3
2
0.15
1200
10000
5.5X10^-6
±0.30
2
43
CAPWWK33-6-6
CAPWWK
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
33
16.5
40.00
13.0
4.00
6.5
12.0
M3
1.5
M4
1.7
5
2
0.2
1500
10000
1.1X10^-5
±0.40
2
60
CAPWWK39-8-8
CAPWWK
daijiancaokong(d1·d2)
lvhejing
buxiugang
SCM435
yangjiyanghuachuli
fahei
shuojingluoshuan/zhidongl...
39
19.0
49.40
16.0
4.75
8.0
14.0
M4
3.5
M5
4.0
8
2
0.25
3350
10000
2.7X10^-5
±0.50
2
113
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청