카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C11.01 Form 2 - Shaft retainer
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C11 Shaft retainer
Powered by
CAD모델 선택
{ims_verbindungstechnik/c/c11_wellensicherung/c11_01_form_2.prj},{NB=IMS 500006870WELLENSICHERUNG 8 MM VZ FL PASS},{CNSORDERNO=500006870},{FORM=c11_01_form2.jpg},{V=7},{ARTCODE=WELLENSICHERUNG 8 MM VZ FL PASS},{D=8.00},{A=16.00},{B=16.00},{C=9.50},{E=5.50},{S=0.50},{CNSMASSEXACT=0.66},{CNSMATNO=FEDERSTAHL CK 67 },{CNSOBFL=VZ FL PASS},{CNSORDERNOOLD=50006870}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 500111580 / WELLENSIC...
500111580
SHAFT RETAINER ZINC 5,6 M...
5.60
18.50
11.40
13.30
4.70
0.70
0.70
SPRING STEEL CK 67
VZ
IMS 500069350 / WELLENSIC...
500069350
SHAFT RETAINER ZINC 6 MM
6.00
11.25
10.60
6.80
5.00
0.50
0.35
SPRING STEEL CK 67
VZ
IMS 500006870 / WELLENSIC...
500006870
SHAFT RETAINER ZINC-PLATE...
8.00
16.00
16.00
9.50
5.50
0.50
0.66
SPRING STEEL CK 67
VZ FL PASS
IMS 50000687A / WELLENSIC...
50000687A
WELLENSICHERUNG 8 MM VZ P...
8.00
16.00
16.00
9.50
5.50
0.50
0.70
SPRING STEEL CK 67
VZ
IMS 500069450 / WELLENSIC...
500069450
SHAFT RETAINER 9 MM MKB 2...
9.00
16.00
16.00
9.50
6.00
0.50
0.68
SPRING STEEL CK 67
MKB SI
IMS 50006945A / WELLENSIC...
50006945A
SHAFT RETAINER ANTRACIT 9...
9.00
16.00
16.00
9.50
6.00
0.50
0.65
SPRING STEEL CK 67
MKB ANT
IMS 500066810 / WELLENSIC...
500066810
SHAFT RETAINER ZINC-PLATE...
16.00
23.50
22.80
13.80
12.00
0.80
2.45
SPRING STEEL CK 67
VZ FL PASS
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청