目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C11.01 Form 1 - Shaft retainer
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C11 Shaft retainer
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c11_wellensicherung/c11_01_form_1.prj},{NB=IMS 500009830WELLENSICHERUNG 6 MM VZ FL PASS CR3},{CNSORDERNO=500009830},{FORM=c11_01_form1.jpg},{V=1},{ARTCODE=WELLENSICHERUNG 6 MM VZ FL PASS CR3},{D=6.00},{A=13.70},{B=11.20},{C=6.00},{E=5.00},{S=0.40},{CNSMASSEXACT=0.71},{CNSMATNO=FEDERSTAHL CK 67 },{CNSOBFL=VZ FL PASS},{CNSORDERNOOLD=50009830}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 500009830 / WELLENSIC...
500009830
SHAFT RETAINER ZINC-PLATE...
6.00
13.70
11.20
6.00
5.00
0.40
0.71
SPRING STEEL CK 67
VZ FL PASS
IMS 500009820 / WELLENSIC...
500009820
SHAFT RETAINER ZINC-PLATE...
8.00
16.50
14.00
8.00
6.00
0.40
1.01
SPRING STEEL CK 67
VZ FL PASS
IMS 500064820 / WELLENSIC...
500064820
SHAFT RETAINER ZINC-PLATE...
10.00
22.00
18.00
10.00
8.00
0.50
2.46
SPRING STEEL CK 67
VZ FL PASS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求