目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
Bushings - 30B-T
OILES CORPORATION
Metallic Bearings
OILES 300
Powered by
CAD模型選擇
{oiles/metallic_bearings/oiles_300/bushings_30b_t.prj},{NB=30B-121608T},{ORDERNO=30B-121608T},{S=12},{H=16},{HRT=H7(+0.018/0)},{ID=12},{IDT=+0.081/+0.054},{IDR=+0.047/+0.020},{OD=16},{ODT=+0.041/+0.023},{L=8},{LT=0/-0.2},{A=C0.3},{AX=0.3},{B=C0.3},{BX=0.3},{P=10.0N/mm2 (102kgf/cm2)},{VD=1.0m/s (60m/min)},{VL=3.35m/s (201m/min)},{PVD=1.25N/mm2・m/s (765kgf/cm2・m/min)},{PVL=3.25N/mm2・m/s (1,990kgf/cm2・m/min)},{AIT=The I.D. tolerance after press fitting is for reference only},{CAU=Please refer to catalog about detail}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
S
Shaft Diameter
[mm]
H
Housing Diameter
[mm]
HRT
Housing Recommended Tolerance
[mm]
ID
Inner Diameter
[mm]
IDT
Inner Diameter Tolerance
[mm]
IDR
Inner Diameter Tolerance after press
[mm]
OD
Outer Diameter
[mm]
ODT
Outer Diameter Tolerance
[mm]
L
Length
[mm]
LT
Length Tolerance
[mm]
P
Allowable max. Pressure
[N/mm^2]
VD
Allowable max. Velocity (Dry)
[m/s]
VL
Allowable max. Velocity (periodic lubrication)
[m/s]
PVD
Allowable max. PV value (Dry)
[N/mm^2]
PVL
Allowable max. PV value (periodic lubrication)
[N/mm^2]
AIT
About Bearing Inner Diameter Tolerance
ⁿ/ₐ
CAU
Caution
[mm]
30B-050705T
30B-050705T
5
7
H7(+0.015/0)
5
+0.058/+0.040
+0.030/+0.012
7
+0.034/+0.019
5
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-050706T
30B-050706T
5
7
H7(+0.015/0)
5
+0.058/+0.040
+0.030/+0.012
7
+0.034/+0.019
6
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-050708T
30B-050708T
5
7
H7(+0.015/0)
5
+0.058/+0.040
+0.030/+0.012
7
+0.034/+0.019
8
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-060805T
30B-060805T
6
8
H7(+0.015/0)
6
+0.058/+0.040
+0.030/+0.012
8
+0.034/+0.019
5
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-060806T
30B-060806T
6
8
H7(+0.015/0)
6
+0.058/+0.040
+0.030/+0.012
8
+0.034/+0.019
6
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-060808T
30B-060808T
6
8
H7(+0.015/0)
6
+0.058/+0.040
+0.030/+0.012
8
+0.034/+0.019
8
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-060810T
30B-060810T
6
8
H7(+0.015/0)
6
+0.058/+0.040
+0.030/+0.012
8
+0.034/+0.019
10
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-081006T
30B-081006T
8
10
H7(+0.015/0)
8
+0.062/+0.040
+0.034/+0.012
10
+0.039/+0.019
6
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-081008T
30B-081008T
8
10
H7(+0.015/0)
8
+0.062/+0.040
+0.034/+0.012
10
+0.039/+0.019
8
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-081010T
30B-081010T
8
10
H7(+0.015/0)
8
+0.062/+0.040
+0.034/+0.012
10
+0.039/+0.019
10
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-081012T
30B-081012T
8
10
H7(+0.015/0)
8
+0.062/+0.040
+0.034/+0.012
10
+0.039/+0.019
12
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-101208T
30B-101208T
10
12
H7(+0.018/0)
10
+0.068/+0.046
+0.034/+0.012
12
+0.041/+0.023
8
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-101210T
30B-101210T
10
12
H7(+0.018/0)
10
+0.068/+0.046
+0.034/+0.012
12
+0.041/+0.023
10
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-101212T
30B-101212T
10
12
H7(+0.018/0)
10
+0.068/+0.046
+0.034/+0.012
12
+0.041/+0.023
12
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-101215T
30B-101215T
10
12
H7(+0.018/0)
10
+0.068/+0.046
+0.034/+0.012
12
+0.041/+0.023
15
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-121408T
30B-121408T
12
14
H7(+0.018/0)
12
+0.081/+0.054
+0.047/+0.020
14
+0.041/+0.023
8
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-121410T
30B-121410T
12
14
H7(+0.018/0)
12
+0.081/+0.054
+0.047/+0.020
14
+0.041/+0.023
10
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-121412T
30B-121412T
12
14
H7(+0.018/0)
12
+0.081/+0.054
+0.047/+0.020
14
+0.041/+0.023
12
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-121415T
30B-121415T
12
14
H7(+0.018/0)
12
+0.081/+0.054
+0.047/+0.020
14
+0.041/+0.023
15
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-121420T
30B-121420T
12
14
H7(+0.018/0)
12
+0.081/+0.054
+0.047/+0.020
14
+0.041/+0.023
20
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-121608T
30B-121608T
12
16
H7(+0.018/0)
12
+0.081/+0.054
+0.047/+0.020
16
+0.041/+0.023
8
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-121610T
30B-121610T
12
16
H7(+0.018/0)
12
+0.081/+0.054
+0.047/+0.020
16
+0.041/+0.023
10
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-121612T
30B-121612T
12
16
H7(+0.018/0)
12
+0.081/+0.054
+0.047/+0.020
16
+0.041/+0.023
12
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-121615T
30B-121615T
12
16
H7(+0.018/0)
12
+0.081/+0.054
+0.047/+0.020
16
+0.041/+0.023
15
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
30B-121620T
30B-121620T
12
16
H7(+0.018/0)
12
+0.081/+0.054
+0.047/+0.020
16
+0.041/+0.023
20
0/-0.2
10.0N/mm2 (102kgf/cm2)
1.0m/s (60m/min)
3.35m/s (201m/min)
1.25N/mm2・m/s (765kgf/cm2...
3.25N/mm2・m/s (1,990kgf/c...
The I.D. tolerance after ...
Please refer to catalog a...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求