BUP105A - Banjo Union Plugs
Essentra Components
Caps, Plugs & Masking
Plastic Hydraulic Plugs
Banjo Union Plugs
Banjo Union Plugs
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f04000000/l3_f04010000/p050135/bup105a.prj},{NB=BUP210A},{PN=BUP210A},{AMERSID=1036133},{APACID=-},{EMEAID=-},{MAT=Low-Density Polyethylene},{COLOR=Natural},{BJ=12},{TYPE=2},{A=0.472},{AM=12.0},{B=0.787},{BM=20},{C=0.177},{CM=4.5},{D=0.748},{DM=19.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
BJ
Banjo Union
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
A Plug Outside Diameter Inch
[Inch]
AM
A Plug Outside Diameter Metric
[mm]
B
B Plug Height / Connector Length Inch
[Inch]
BM
B Plug Height / Connector Length Metric
[mm]
C
C Shoulder Height / Plug Height Inch
[Inch]
CM
C Shoulder Height / Plug Height Metric
[mm]
D
D Flange Diameter Inch
[Inch]
DM
D Flange Diameter Metric
[mm]
BUP105A
BUP105A
1036130
-
-
Low-Density Polyethylene
Natural
12
1
0.484
12.3
0.709
18
0.256
6.5
0.744
18.9
BUP110A
BUP110A
1036131
-
-
Low-Density Polyethylene
Natural
14
1
0.563
14.3
0.787
20
0.256
6.5
0.780
19.8
BUP205A
BUP205A
1036132
-
-
Low-Density Polyethylene
Natural
10
2
0.417
10.6
0.630
16
0.079
2.0
0.551
14.0
BUP210A
BUP210A
1036133
-
-
Low-Density Polyethylene
Natural
12
2
0.472
12.0
0.787
20
0.177
4.5
0.748
19.0
12863
12863
-
-
1036136
Low-Density Polyethylene
Natural
12
1
0.484
12.3
0.709
18
0.256
6.5
0.744
18.9
12864
12864
-
-
1036137
Low-Density Polyethylene
Natural
14
1
0.563
14.3
0.787
20
0.256
6.5
0.780
19.8
12138
12138
-
-
1036135
Low-Density Polyethylene
Natural
10
2
0.417
10.6
0.630
16
0.079
2.0
0.551
14.0
10196
10196
-
-
1036134
Low-Density Polyethylene
Natural
12
2
0.472
12.0
0.787
20
0.177
4.5
0.748
19.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求