目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
BT-SST-p - Fluted grip knobs
Elesa+Ganter
紧固旋钮
BT.
BT.S-p-INOX
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/bt_combi/bt_s_p_inox/bt_s_p_inox.prj},{NB=Fluted grip knobs BT.20-SST-p-M5x10},{PARTNUMBER=106541},{DESCRIPTION=BT.20-SST-p-M5x10},{DIM01=20},{DIM02=M5},{DIM03=13.0},{DIM04=11.5},{DIM05=11},{DIM06=10},{DIM07=6},{WEIGHT=8},{NDM=5.000},{KDM=4.019},{VER=1.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
l
[mm]
DIM07
l2
[mm]
WEIGHT
重量
[g]
Fluted grip knobs BT.12-S...
106337
BT.12-SST-p-M3x6
12
M3
11.5
9.5
6
6
4
2
Fluted grip knobs BT.12-S...
106338
BT.12-SST-p-M3x10
12
M3
11.5
9.5
6
10
4
2
Fluted grip knobs BT.12-S...
106339
BT.12-SST-p-M3x16
12
M3
11.5
9.5
6
16
4
3
Fluted grip knobs BT.16-S...
106350
BT.16-SST-p-M4x6
16
M4
13.0
11.0
9
6
5
2
Fluted grip knobs BT.16-S...
106351
BT.16-SST-p-M4x10
16
M4
13.0
11.0
9
10
5
3
Fluted grip knobs BT.16-S...
106356
BT.16-SST-p-M4x16
16
M4
13.0
11.0
9
16
5
3
Fluted grip knobs BT.20-S...
106541
BT.20-SST-p-M5x10
20
M5
13.0
11.5
11
10
6
8
Fluted grip knobs BT.20-S...
106542
BT.20-SST-p-M5x16
20
M5
16.0
11.5
11
16
6
9
Fluted grip knobs BT.25-S...
106642
BT.25-SST-p-M6x16
25
M6
19.0
16.0
15
16
8
20
Fluted grip knobs BT.25-S...
106644
BT.25-SST-p-M6x20
25
M6
19.0
16.0
15
20
8
24
Fluted grip knobs BT.25-S...
106647
BT.25-SST-p-M6x30
25
M6
19.0
16.0
15
30
8
28
Fluted grip knobs BT.32-S...
106752
BT.32-SST-p-M8x16
32
M8
22.0
17.0
21
16
9
26
Fluted grip knobs BT.32-S...
106754
BT.32-SST-p-M8x20
32
M8
22.0
17.0
21
20
9
29
Fluted grip knobs BT.32-S...
106757
BT.32-SST-p-M8x30
32
M8
22.0
17.0
21
30
9
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求