BR12AU FU - High hardness stainless steel positioning pins - standard type/internal thread type - small head cone angle type
HEFA
21-locatingpin-bushingforfixture
Powered by
CAD모델 선택
{hefa/21-locatingpin-bushingforfixture/br12au_fu.prj},{NB=BR12BU-D5-P2-L3-H2-E0.5},{SC=BR12BU},{TYPE=Standard type},{SHAPE=circular type},{MQ=High hardness stainless steel},{HARDNESS=35HRC~},{D=5},{DT=+0.020/+0.012},{P=2.00},{P1=[2:5/0.01]},{L=3},{LL=[3:10/1]},{H=2.0},{H1=[2:10/0.1]},{E=0.5},{C=1.0},{M=-},{MM=0},{V=1},{L1=0},{W=1.2},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
ⁿ/ₐ
SHAPE
shape
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HARDNESS
hardness
ⁿ/ₐ
D
[mm]
DT
Tolerance of D
[mm]
C
[mm]
M
ⁿ/ₐ
V
[mm]
L1
[mm]
W
(W)
[mm]
BR12AU-D3-P1-L3-H2-E0.5
BR12AU-D3-P1-L3-H2-E0.5
BR12AU
Standard type
circular type
High hardness stainless s...
35HRC~
3
+0.008/+0.002
0.5
-
1
0
1.0
BR12AU-D4-P2-L3-H2-E0.5
BR12AU-D4-P2-L3-H2-E0.5
BR12AU
Standard type
circular type
High hardness stainless s...
35HRC~
4
+0.012/+0.004
1.0
-
1
0
1.0
BR12AU-D5-P2-L3-H2-E0.5
BR12AU-D5-P2-L3-H2-E0.5
BR12AU
Standard type
circular type
High hardness stainless s...
35HRC~
5
+0.012/+0.004
1.0
-
1
0
1.2
BR12AU-D6-P2-L3-H2-E0.5
BR12AU-D6-P2-L3-H2-E0.5
BR12AU
Standard type
circular type
High hardness stainless s...
35HRC~
6
+0.012/+0.004
1.0
-
1
0
1.5
BR12AU-D8-P2-L3-H2-E0.5
BR12AU-D8-P2-L3-H2-E0.5
BR12AU
Standard type
circular type
High hardness stainless s...
35HRC~
8
+0.015/+0.006
1.0
-
1
0
1.8
BR12AU-D10-P6-L4-H2-E0.5
BR12AU-D10-P6-L4-H2-E0.5
BR12AU
Standard type
circular type
High hardness stainless s...
35HRC~
10
+0.015/+0.006
1.0
-
1
0
2.2
BR12DU-D3-P2-L4-H2-E0.5
BR12DU-D3-P2-L4-H2-E0.5
BR12DU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
3
+0.008/+0.002
0.5
-
1
0
1.0
BR12DU-D4-P2-L4-H2-E0.5
BR12DU-D4-P2-L4-H2-E0.5
BR12DU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
4
+0.012/+0.004
1.0
-
1
0
1.0
BR12DU-D5-P2-L4-H2-E0.5
BR12DU-D5-P2-L4-H2-E0.5
BR12DU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
5
+0.012/+0.004
1.0
-
1
0
1.2
BR12DU-D6-P2-L4-H2-E0.5
BR12DU-D6-P2-L4-H2-E0.5
BR12DU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
6
+0.012/+0.004
1.0
-
1
0
1.5
BR12DU-D8-P3-L4-H2-E0.5
BR12DU-D8-P3-L4-H2-E0.5
BR12DU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
8
+0.015/+0.006
1.0
-
1
0
1.8
BR12DU-D10-P6-L5-H2-E0.5
BR12DU-D10-P6-L5-H2-E0.5
BR12DU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
10
+0.015/+0.006
1.0
-
1
0
2.2
BR12BU-D3-P1-L3-H2-E0.5
BR12BU-D3-P1-L3-H2-E0.5
BR12BU
Standard type
circular type
High hardness stainless s...
35HRC~
3
+0.012/+0.006
0.5
-
1
0
1.0
BR12BU-D4-P2-L3-H2-E0.5
BR12BU-D4-P2-L3-H2-E0.5
BR12BU
Standard type
circular type
High hardness stainless s...
35HRC~
4
+0.020/+0.012
1.0
-
1
0
1.0
BR12BU-D5-P2-L3-H2-E0.5
BR12BU-D5-P2-L3-H2-E0.5
BR12BU
Standard type
circular type
High hardness stainless s...
35HRC~
5
+0.020/+0.012
1.0
-
1
0
1.2
BR12BU-D6-P2-L3-H2-E0.5
BR12BU-D6-P2-L3-H2-E0.5
BR12BU
Standard type
circular type
High hardness stainless s...
35HRC~
6
+0.020/+0.012
1.0
-
1
0
1.5
BR12BU-D8-P2-L3-H2-E0.5
BR12BU-D8-P2-L3-H2-E0.5
BR12BU
Standard type
circular type
High hardness stainless s...
35HRC~
8
+0.024/+0.015
1.0
-
1
0
1.8
BR12BU-D10-P6-L4-H2-E0.5
BR12BU-D10-P6-L4-H2-E0.5
BR12BU
Standard type
circular type
High hardness stainless s...
35HRC~
10
+0.024/+0.015
1.0
-
1
0
2.2
BR12EU-D3-P2-L4-H2-E0.5
BR12EU-D3-P2-L4-H2-E0.5
BR12EU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
3
+0.012/+0.006
0.5
-
1
0
1.0
BR12EU-D4-P2-L4-H2-E0.5
BR12EU-D4-P2-L4-H2-E0.5
BR12EU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
4
+0.020/+0.012
1.0
-
1
0
1.0
BR12EU-D5-P2-L4-H2-E0.5
BR12EU-D5-P2-L4-H2-E0.5
BR12EU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
5
+0.020/+0.012
1.0
-
1
0
1.2
BR12EU-D6-P2-L4-H2-E0.5
BR12EU-D6-P2-L4-H2-E0.5
BR12EU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
6
+0.020/+0.012
1.0
-
1
0
1.5
BR12EU-D8-P3-L4-H2-E0.5
BR12EU-D8-P3-L4-H2-E0.5
BR12EU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
8
+0.024/+0.015
1.0
-
1
0
1.8
BR12EU-D10-P6-L5-H2-E0.5
BR12EU-D10-P6-L5-H2-E0.5
BR12EU
Standard type
Polygonal shape
High hardness stainless s...
35HRC~
10
+0.024/+0.015
1.0
-
1
0
2.2
BR12CU-D6-P4-L8-H2-E0.5
BR12CU-D6-P4-L8-H2-E0.5
BR12CU
Internal thread type
circular type
High hardness stainless s...
35HRC~
6
-0.004/-0.012
0.0
M3
0
5
1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청