BNS-A - Rotary nut / Ball screw-Spline / Large lead
Indunorm
Feed Screw
Ball Screw
Ball Screw
Ball Screw Spline
Powered by
CAD模型選擇
{indunorm/feed_screw/ball_screw/ball_screw/ball_screw_spline/bns_a_asmtab.prj},{NB=BNS1616A+150L},{IDNR=},{MN=BNS1616A},{NDM=4.0},{NDMS=4.0},{T1=6},{SL=150},{SLMIN=150},{SLMAX=1500},{D=16},{DB=11},{PH=16},{CA=3.9},{C0A=7.2},{DP=16.60},{DC=13.7},{G6=48},{D1=64},{L1=40.0},{D3=36.0},{D4=32},{BE=32},{H=6},{B4=21.0},{B5=10.0},{TE=2.0},{P1=56},{P2=25.0},{S=M4},{T=13.5},{DR=4.5},{SCA=8.7},{SC0A=10.5},{NIM=0.35},{SSIM=3.92X10},{NUT=0.31},{SM=0.80},{C=7.1},{C0=12.6},{MA=67.6},{CT=31.4},{C0T=34.3},{D7=48},{D5=64},{L2=50},{H7=36.0},{BE1=31},{H1=6},{B6=21.0},{B7=10},{H2=0},{P3=56},{P4=30},{S1XT1=M4X6},{DS1=4.5},{SC=6.7},{SC0=6.4},{M=0.44},{NM=0.35},{PPATH=bns_a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
MN
Model No.
ⁿ/ₐ
BNS0812A+75L
BNS0812A
BNS1015A+99L
BNS1015A
BNS1616A+150L
BNS1616A
BNS2020A+189L
BNS2020A
BNS2525A+213L
BNS2525A
BNS3232A+240L
BNS3232A
BNS4040A+300L
BNS4040A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求