카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 97 - Sets of heavy hex structural bolts HV with hex head screw, nut and washers (EN 14399-1; EN 14399-4; EN 14399-6; PEINER), steel 10.9, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 97 Sets of heavy hex structural bolts HV with hex head screw, nut and washers
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_20/bn_97/bn_97_asmtab.prj},{NB=BN 97 1310402 heavy hex structural bolts HV with hex head screw nut and washers M24x115-84},{BNARTNR=1310402},{BNNORM1=EN 14399-1},{BNNORM2=PEINER},{BNNORM3=EN 14399-4},{BNNORM4=EN 14399-6},{BNMAT=Stahl 10.9 },{BNSURFACE=feuerverzinkt},{LK=84},{LK1=84},{LK2=89},{D1=M24},{D=24},{P=3.00},{L=115},{E=45.20},{K=15},{S=41},{D2=44},{M=20},{B=39},{PPATH=bn_97_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNNORM3
ⁿ/ₐ
BNNORM4
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
P
Thread pitch
[mm]
L
[mm]
E
min.
[mm]
K
[mm]
S
[mm]
D2
[mm]
M
[mm]
B
~
[mm]
BN 97 1082345 heavy hex s...
1082345
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
30
23.91
8
22
24
10
23
BN 97 1082353 heavy hex s...
1082353
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
35
23.91
8
22
24
10
23
BN 97 1082361 heavy hex s...
1082361
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
40
23.91
8
22
24
10
23
BN 97 1082388 heavy hex s...
1082388
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
45
23.91
8
22
24
10
23
BN 97 1082396 heavy hex s...
1082396
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
50
23.91
8
22
24
10
23
BN 97 1082418 heavy hex s...
1082418
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
55
23.91
8
22
24
10
23
BN 97 1082426 heavy hex s...
1082426
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
60
23.91
8
22
24
10
23
BN 97 1310151 heavy hex s...
1310151
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
65
23.91
8
22
24
10
23
BN 97 1310178 heavy hex s...
1310178
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
70
23.91
8
22
24
10
23
BN 97 9030345 heavy hex s...
9030345
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
75
23.91
8
22
24
10
23
BN 97 5518590 heavy hex s...
5518590
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
80
23.91
8
22
24
10
23
BN 97 9030346 heavy hex s...
9030346
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
85
23.91
8
22
24
10
23
BN 97 5521905 heavy hex s...
5521905
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
90
23.91
8
22
24
10
23
BN 97 9030347 heavy hex s...
9030347
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M12
1.75
95
23.91
8
22
24
10
23
BN 97 1082434 heavy hex s...
1082434
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
40
29.56
10
27
30
13
28
BN 97 1082442 heavy hex s...
1082442
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
45
29.56
10
27
30
13
28
BN 97 1082450 heavy hex s...
1082450
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
50
29.56
10
27
30
13
28
BN 97 1082469 heavy hex s...
1082469
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
55
29.56
10
27
30
13
28
BN 97 1082477 heavy hex s...
1082477
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
60
29.56
10
27
30
13
28
BN 97 1082485 heavy hex s...
1082485
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
65
29.56
10
27
30
13
28
BN 97 1082493 heavy hex s...
1082493
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
70
29.56
10
27
30
13
28
BN 97 1310186 heavy hex s...
1310186
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
75
29.56
10
27
30
13
28
BN 97 1082507 heavy hex s...
1082507
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
80
29.56
10
27
30
13
28
BN 97 1310194 heavy hex s...
1310194
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
85
29.56
10
27
30
13
28
BN 97 1310208 heavy hex s...
1310208
EN 14399-1
PEINER
EN 14399-4
EN 14399-6
Steel 10.9
hot dip galvanized
M16
2.00
90
29.56
10
27
30
13
28
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청