您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 886 - Grooved pins full length parallel grooved with pilot end (DIN 1470; ISO 8739), steel, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 886 Grooved pins full length parallel grooved with pilot end
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_30/bn_886/bn_886.prj},{NB=BN 886 1348671 grooved pin 5x16},{CNSORDERNO=1348671},{BNARTNR=1348671},{BNNORM1=DIN 1470},{BNNORM2=ISO 8739},{CNSMAT=Stahl 11SMnPb30},{BNMAT=Stahl 11SMnPb30},{BNSURFACE=blank},{D1=5.0},{L=16},{A=1.5},{C=0.60},{D2=5.25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Diameter
[mm]
L
Nominal length js15
[mm]
A
Distance +1/0
[mm]
C
Distance ~
[mm]
D2
Expanded diameter
[mm]
BN 886 1348345 grooved pi...
1348345
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
3.0
16
1.0
0.40
3.20
BN 886 1348361 grooved pi...
1348361
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
3.0
20
1.0
0.40
3.20
BN 886 1348507 grooved pi...
1348507
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
4.0
16
1.5
0.50
4.25
BN 886 1348523 grooved pi...
1348523
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
4.0
20
1.5
0.50
4.25
BN 886 1150685 grooved pi...
1150685
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
4.0
25
1.5
0.50
4.25
BN 886 1348582 grooved pi...
1348582
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
4.0
30
1.5
0.50
4.25
BN 886 1348612 grooved pi...
1348612
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
4.0
40
1.5
0.50
4.25
BN 886 1348671 grooved pi...
1348671
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
5.0
16
1.5
0.60
5.25
BN 886 1348701 grooved pi...
1348701
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
5.0
20
1.5
0.60
5.25
BN 886 1150693 grooved pi...
1150693
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
5.0
25
1.5
0.60
5.25
BN 886 1348760 grooved pi...
1348760
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
5.0
30
1.5
0.60
5.25
BN 886 1348795 grooved pi...
1348795
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
5.0
40
1.5
0.60
5.25
BN 886 1150715 grooved pi...
1150715
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
6.0
35
2.0
0.80
6.30
BN 886 1348965 grooved pi...
1348965
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
6.0
40
2.0
0.80
6.30
BN 886 1348973 grooved pi...
1348973
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
6.0
45
2.0
0.80
6.30
BN 886 1348981 grooved pi...
1348981
DIN 1470
ISO 8739
Steel 11SMnPb30
plain
6.0
50
2.0
0.80
6.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求