您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84229 - Hexalobular (6 Lobe) socket pan head screws (ecosyn® plast), steel case-hardened, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 84229 Hexalobular (6 Lobe) socket pan head screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_84229/bn_84229.prj},{NB=BN 84229 3137690 hexalobular socket pan head screw 3.5x10},{CNSORDERNO=3137690},{BNARTNR=3137690},{BNNORM1=ecosyn® plast},{BNMAT=Stahl einsatzgehärtet},{CNSMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau},{NENND=3.5},{D=3.5},{P=1.60},{D2=2.10},{L=10},{DK=7.00},{K=2.60},{ISR=X15},{A=3.35},{T=1.07}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
D2
[mm]
L
Nominal length
[mm]
DK
[mm]
K
[mm]
ISR
Hexalobular socket
ⁿ/ₐ
A
[mm]
T
[mm]
BN 84229 3137662 hexalobu...
3137662
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
6
4.00
1.60
X6
1.75
0.63
BN 84229 3137663 hexalobu...
3137663
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
8
4.00
1.60
X6
1.75
0.63
BN 84229 3137664 hexalobu...
3137664
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
10
4.00
1.60
X6
1.75
0.63
BN 84229 3137665 hexalobu...
3137665
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
12
4.00
1.60
X6
1.75
0.63
BN 84229 3137666 hexalobu...
3137666
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
14
4.00
1.60
X6
1.75
0.63
BN 84229 3137667 hexalobu...
3137667
ecosyn® plast
Steel case-hardened
zinc plated blue
2.2
2.2
1.00
1.30
16
4.00
1.60
X6
1.75
0.63
BN 84229 3137668 hexalobu...
3137668
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
6
5.00
2.10
X8
2.40
0.91
BN 84229 3137669 hexalobu...
3137669
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
8
5.00
2.10
X8
2.40
0.91
BN 84229 3137670 hexalobu...
3137670
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
10
5.00
2.10
X8
2.40
0.91
BN 84229 3137671 hexalobu...
3137671
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
12
5.00
2.10
X8
2.40
0.91
BN 84229 3137672 hexalobu...
3137672
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
14
5.00
2.10
X8
2.40
0.91
BN 84229 3137673 hexalobu...
3137673
ecosyn® plast
Steel case-hardened
zinc plated blue
2.5
2.5
1.20
1.50
16
5.00
2.10
X8
2.40
0.91
BN 84229 3137674 hexalobu...
3137674
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
8
5.60
2.40
X10
2.80
1.01
BN 84229 3137675 hexalobu...
3137675
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
10
5.60
2.40
X10
2.80
1.01
BN 84229 3137676 hexalobu...
3137676
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
12
5.60
2.40
X10
2.80
1.01
BN 84229 3137679 hexalobu...
3137679
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
14
5.60
2.40
X10
2.80
1.01
BN 84229 3137680 hexalobu...
3137680
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
16
5.60
2.40
X10
2.80
1.01
BN 84229 3137682 hexalobu...
3137682
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
20
5.60
2.40
X10
2.80
1.01
BN 84229 3137684 hexalobu...
3137684
ecosyn® plast
Steel case-hardened
zinc plated blue
3.0
3.0
1.40
1.80
25
5.60
2.40
X10
2.80
1.01
BN 84229 3137686 hexalobu...
3137686
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
8
7.00
2.60
X15
3.35
1.07
BN 84229 3137690 hexalobu...
3137690
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
10
7.00
2.60
X15
3.35
1.07
BN 84229 3137692 hexalobu...
3137692
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
12
7.00
2.60
X15
3.35
1.07
BN 84229 3137694 hexalobu...
3137694
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
14
7.00
2.60
X15
3.35
1.07
BN 84229 3137695 hexalobu...
3137695
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
16
7.00
2.60
X15
3.35
1.07
BN 84229 3137697 hexalobu...
3137697
ecosyn® plast
Steel case-hardened
zinc plated blue
3.5
3.5
1.60
2.10
20
7.00
2.60
X15
3.35
1.07
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求