目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 6782 - Prevailing torque type hex flange lock nuts all-metal (DIN 6927; ISO 7044), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 6782 Prevailing torque type hex flange lock nuts all-metal
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_6782/bn_6782.prj},{NB=BN 6782 1602918 prevailing torque type hex flange lock nut M8},{CNSORDERNO=1602918},{BNARTNR=1602918},{BNNORM1=DIN 6927},{BNNORM2=ISO 7044},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=8.000},{P=1.250},{C=1.200},{DC=17.900},{M=9.400},{M1=7.600},{S=13.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
C
Flange thickness min.
[mm]
DC
Flange diameter max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 6782 1602896 prevailin...
1602896
DIN 6927
ISO 7044
Steel 8
zinc plated blue
5.000
4.134
0.800
1.000
11.800
6.200
4.700
8.000
BN 6782 1793500 prevailin...
1793500
DIN 6927
ISO 7044
Steel 8
zinc plated blue
6.000
4.917
1.000
1.100
14.200
7.300
5.700
10.000
BN 6782 1602918 prevailin...
1602918
DIN 6927
ISO 7044
Steel 8
zinc plated blue
8.000
6.647
1.250
1.200
17.900
9.400
7.600
13.000
BN 6782 1793519 prevailin...
1793519
DIN 6927
ISO 7044
Steel 8
zinc plated blue
10.000
8.376
1.500
1.500
21.800
11.400
9.600
15.000
BN 6782 1602926 prevailin...
1602926
DIN 6927
ISO 7044
Steel 8
zinc plated blue
12.000
10.106
1.750
1.800
26.000
13.800
11.600
18.000
BN 6782 1793527 prevailin...
1793527
DIN 6927
ISO 7044
Steel 8
zinc plated blue
16.000
13.835
2.000
2.400
34.500
18.300
15.300
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求