您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 631 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A4, stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 630, BN 631 Hex jam nuts ~0,5d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_630_631/bn_631.prj},{NB=BN 631 1241974 hexagon jam nut B M10},{CNSORDERNO=1241974},{BNARTNR=1241974},{BNNORM1=DIN 439 B},{BNNORM2=~ISO 4035},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=10.000},{P=1.500},{M=5.000},{S=17.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 631 3646068 hexagon ja...
3646068
DIN 439 B
~ISO 4035
Stainless steel A4
1.600
1.221
0.350
1.000
3.200
BN 631 3146250 hexagon ja...
3146250
DIN 439 B
~ISO 4035
Stainless steel A4
2.000
1.567
0.400
1.200
4.000
BN 631 3146251 hexagon ja...
3146251
DIN 439 B
~ISO 4035
Stainless steel A4
2.500
2.013
0.450
1.600
5.000
BN 631 1241915 hexagon ja...
1241915
DIN 439 B
~ISO 4035
Stainless steel A4
3.000
2.459
0.500
1.800
5.500
BN 631 1241923 hexagon ja...
1241923
DIN 439 B
~ISO 4035
Stainless steel A4
4.000
3.242
0.700
2.200
7.000
BN 631 1241931 hexagon ja...
1241931
DIN 439 B
~ISO 4035
Stainless steel A4
5.000
4.134
0.800
2.700
8.000
BN 631 1241958 hexagon ja...
1241958
DIN 439 B
~ISO 4035
Stainless steel A4
6.000
4.917
1.000
3.200
10.000
BN 631 1241966 hexagon ja...
1241966
DIN 439 B
~ISO 4035
Stainless steel A4
8.000
6.647
1.250
4.000
13.000
BN 631 1241974 hexagon ja...
1241974
DIN 439 B
~ISO 4035
Stainless steel A4
10.000
8.376
1.500
5.000
17.000
BN 631 1241982 hexagon ja...
1241982
DIN 439 B
~ISO 4035
Stainless steel A4
12.000
10.106
1.750
6.000
19.000
BN 631 3146248 hexagon ja...
3146248
DIN 439 B
~ISO 4035
Stainless steel A4
14.000
11.835
2.000
7.000
22.000
BN 631 1241990 hexagon ja...
1241990
DIN 439 B
~ISO 4035
Stainless steel A4
16.000
13.835
2.000
8.000
24.000
BN 631 3146249 hexagon ja...
3146249
DIN 439 B
~ISO 4035
Stainless steel A4
18.000
15.294
2.500
9.000
27.000
BN 631 1242008 hexagon ja...
1242008
DIN 439 B
~ISO 4035
Stainless steel A4
20.000
17.294
2.500
10.000
30.000
BN 631 3146252 hexagon ja...
3146252
DIN 439 B
~ISO 4035
Stainless steel A4
22.000
19.294
2.500
11.000
32.000
BN 631 3059851 hexagon ja...
3059851
DIN 439 B
~ISO 4035
Stainless steel A4
24.000
20.752
3.000
12.000
36.000
BN 631 3146254 hexagon ja...
3146254
DIN 439 B
~ISO 4035
Stainless steel A4
27.000
23.752
3.000
13.500
41.000
BN 631 3146256 hexagon ja...
3146256
DIN 439 B
~ISO 4035
Stainless steel A4
30.000
26.211
3.500
15.000
46.000
BN 631 3146257 hexagon ja...
3146257
DIN 439 B
~ISO 4035
Stainless steel A4
33.000
29.211
3.500
16.500
50.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求