您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), stainless steel A4
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 610, BN 612, BN 31101 Hex socket head cap screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_610_612_31101/bn_612.prj},{NB=BN 612 1234005 hexagon socket head cap screw M5x12},{CNSORDERNO=1234005},{BNARTNR=1234005},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=INOX A4},{BNMAT=INOX A4},{BNSURFACE=},{GEWINDE=0},{D=5.0},{P=0.800},{L=12.0},{BX=22},{DK=8.500},{DA=5.700},{DS=5.000},{E=4.580},{F=0.600},{K=5.000},{R=0.200},{S=4.000},{T=2.500},{V=0.500},{DW=8.030},{W=1.900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 612 1233564 hexagon so...
1233564
DIN 912
ISO 4762
Stainless steel A4
1.4
1.032
0.300
3.0
2.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
BN 612 1233572 hexagon so...
1233572
DIN 912
ISO 4762
Stainless steel A4
1.4
1.032
0.300
4.0
3.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
BN 612 1233580 hexagon so...
1233580
DIN 912
ISO 4762
Stainless steel A4
1.4
1.032
0.300
5.0
4.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
BN 612 1233599 hexagon so...
1233599
DIN 912
ISO 4762
Stainless steel A4
1.4
1.032
0.300
6.0
5.100
0.000
0.900
2.600
1.800
1.400
1.500
0.340
1.400
0.100
1.300
0.600
0.140
2.320
0.500
BN 612 1233602 hexagon so...
1233602
DIN 912
ISO 4762
Stainless steel A4
1.6
1.171
0.350
3.0
1.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
BN 612 1233610 hexagon so...
1233610
DIN 912
ISO 4762
Stainless steel A4
1.6
1.171
0.350
4.0
2.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
BN 612 1233629 hexagon so...
1233629
DIN 912
ISO 4762
Stainless steel A4
1.6
1.171
0.350
5.0
3.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
BN 612 1233637 hexagon so...
1233637
DIN 912
ISO 4762
Stainless steel A4
1.6
1.171
0.350
6.0
4.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
BN 612 1348442 hexagon so...
1348442
DIN 912
ISO 4762
Stainless steel A4
1.6
1.171
0.350
8.0
6.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
BN 612 1748688 hexagon so...
1748688
DIN 912
ISO 4762
Stainless steel A4
1.6
1.171
0.350
10.0
8.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
BN 612 1749331 hexagon so...
1749331
DIN 912
ISO 4762
Stainless steel A4
1.6
1.171
0.350
12.0
10.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
BN 612 3646522 hexagon so...
3646522
DIN 912
ISO 4762
Stainless steel A4
1.6
1.171
0.350
14.0
12.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
BN 612 3646523 hexagon so...
3646523
DIN 912
ISO 4762
Stainless steel A4
1.6
1.171
0.350
16.0
14.950
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
BN 612 3646524 hexagon so...
3646524
DIN 912
ISO 4762
Stainless steel A4
1.6
1.171
0.350
20.0
19.300
0.000
0.700
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
BN 612 1233645 hexagon so...
1233645
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
3.0
1.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 612 1233653 hexagon so...
1233653
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
4.0
2.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 612 1233661 hexagon so...
1233661
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
5.0
3.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 612 1233688 hexagon so...
1233688
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
6.0
4.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 612 1233696 hexagon so...
1233696
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
8.0
6.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 612 1233718 hexagon so...
1233718
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
10.0
8.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 612 1233726 hexagon so...
1233726
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
12.0
10.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 612 1749366 hexagon so...
1749366
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
14.0
12.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 612 1420453 hexagon so...
1420453
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
16.0
14.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 612 1749455 hexagon so...
1749455
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
18.0
16.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 612 1748971 hexagon so...
1748971
DIN 912
ISO 4762
Stainless steel A4
2.0
1.509
0.400
20.0
18.800
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1722 - Prevailing torque type hex lock nuts thin type with polyamide ins...
Bossard Catalog
26.01.2023
BN 613 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762),...
Bossard Catalog
26.01.2023
BN 31101 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), s...
Bossard Catalog
26.01.2023
BN 629 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A4, stainless steel A4
Bossard Catalog
26.01.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 31150 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762...
Bossard Catalog
26.01.2023
BN 13255 - Hex socket button head cap screws, partially / fully threaded (I...
Bossard Catalog
31.10.2023
BN 671 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), stainless ste...
Bossard Catalog
03.08.2023
BN 624 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 611 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762),...
Bossard Catalog
13.12.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 4719 - Hex socket flat countersunk head screws, fully threaded (DIN 7991...
Bossard Catalog
26.01.2023
BN 20240 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762...
Bossard Catalog
31.10.2023
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求