您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5950 - Hex washer head machine screws, fully threaded (ecosyn® fix SHH), steel 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.20 Securing and anti loosening screws with external drive
BN 5950 Hex washer head machine screws
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_500/01_300_500_20/bn_5950/bn_5950.prj},{NB=BN 5950 1346024 hex washer head machine screw M4x10},{BNARTNR=1346024},{CNSORDERNO=1346024},{BNNORM1=ecosyn® fix SHH},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=4},{P=0.700},{L=10},{D2=10.000},{K=3.300},{C=0.400},{R=0.200},{RF=0.250},{A=0.700},{S=5.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
D2
max.
[mm]
K
max.
[mm]
C
min.
[mm]
R
~
[mm]
RF
max.
[mm]
A
~
[mm]
S
max.
[mm]
BN 5950 1345893 hex washe...
1345893
ecosyn® fix SHH
Steel 4.8
zinc plated blue
3
2.387
0.500
6
5.500
8.000
2.500
0.400
0.200
0.150
0.500
5.0
BN 5950 1345915 hex washe...
1345915
ecosyn® fix SHH
Steel 4.8
zinc plated blue
3
2.387
0.500
8
7.500
8.000
2.500
0.400
0.200
0.150
0.500
5.0
BN 5950 1345974 hex washe...
1345974
ecosyn® fix SHH
Steel 4.8
zinc plated blue
3
2.387
0.500
10
9.500
8.000
2.500
0.400
0.200
0.150
0.500
5.0
BN 5950 1345990 hex washe...
1345990
ecosyn® fix SHH
Steel 4.8
zinc plated blue
3
2.387
0.500
12
11.500
8.000
2.500
0.400
0.200
0.150
0.500
5.0
BN 5950 3059357 hex washe...
3059357
ecosyn® fix SHH
Steel 4.8
zinc plated blue
4
3.141
0.700
6
5.300
10.000
3.300
0.400
0.200
0.250
0.700
5.5
BN 5950 1346016 hex washe...
1346016
ecosyn® fix SHH
Steel 4.8
zinc plated blue
4
3.141
0.700
8
7.300
10.000
3.300
0.400
0.200
0.250
0.700
5.5
BN 5950 1346024 hex washe...
1346024
ecosyn® fix SHH
Steel 4.8
zinc plated blue
4
3.141
0.700
10
9.300
10.000
3.300
0.400
0.200
0.250
0.700
5.5
BN 5950 1346040 hex washe...
1346040
ecosyn® fix SHH
Steel 4.8
zinc plated blue
4
3.141
0.700
12
11.300
10.000
3.300
0.400
0.200
0.250
0.700
5.5
BN 5950 1346067 hex washe...
1346067
ecosyn® fix SHH
Steel 4.8
zinc plated blue
4
3.141
0.700
16
15.300
10.000
3.300
0.400
0.200
0.250
0.700
5.5
BN 5950 3059358 hex washe...
3059358
ecosyn® fix SHH
Steel 4.8
zinc plated blue
5
4.019
0.800
8
7.200
12.000
3.600
0.500
0.250
0.300
0.800
7.0
BN 5950 1346075 hex washe...
1346075
ecosyn® fix SHH
Steel 4.8
zinc plated blue
5
4.019
0.800
10
9.200
12.000
3.600
0.500
0.250
0.300
0.800
7.0
BN 5950 1346164 hex washe...
1346164
ecosyn® fix SHH
Steel 4.8
zinc plated blue
5
4.019
0.800
12
11.200
12.000
3.600
0.500
0.250
0.300
0.800
7.0
BN 5950 1346180 hex washe...
1346180
ecosyn® fix SHH
Steel 4.8
zinc plated blue
5
4.019
0.800
16
15.200
12.000
3.600
0.500
0.250
0.300
0.800
7.0
BN 5950 1346202 hex washe...
1346202
ecosyn® fix SHH
Steel 4.8
zinc plated blue
5
4.019
0.800
20
19.200
12.000
3.600
0.500
0.250
0.300
0.800
7.0
BN 5950 1398172 hex washe...
1398172
ecosyn® fix SHH
Steel 4.8
zinc plated blue
5
4.019
0.800
25
24.200
12.000
3.600
0.500
0.250
0.300
0.800
7.0
BN 5950 1992074 hex washe...
1992074
ecosyn® fix SHH
Steel 4.8
zinc plated blue
6
4.773
1.000
10
9.000
14.000
4.350
0.600
0.250
0.350
1.000
8.0
BN 5950 1346229 hex washe...
1346229
ecosyn® fix SHH
Steel 4.8
zinc plated blue
6
4.773
1.000
12
11.000
14.000
4.350
0.600
0.250
0.350
1.000
8.0
BN 5950 1346261 hex washe...
1346261
ecosyn® fix SHH
Steel 4.8
zinc plated blue
6
4.773
1.000
16
15.000
14.000
4.350
0.600
0.250
0.350
1.000
8.0
BN 5950 1346350 hex washe...
1346350
ecosyn® fix SHH
Steel 4.8
zinc plated blue
6
4.773
1.000
20
19.000
14.000
4.350
0.600
0.250
0.350
1.000
8.0
BN 5950 1346377 hex washe...
1346377
ecosyn® fix SHH
Steel 4.8
zinc plated blue
6
4.773
1.000
25
24.000
14.000
4.350
0.600
0.250
0.350
1.000
8.0
BN 5950 1419668 hex washe...
1419668
ecosyn® fix SHH
Steel 4.8
zinc plated blue
8
6.466
1.250
16
12.500
17.000
6.550
0.800
0.500
0.500
3.500
10.0
BN 5950 1419676 hex washe...
1419676
ecosyn® fix SHH
Steel 4.8
zinc plated blue
8
6.466
1.250
20
16.500
17.000
6.550
0.800
0.500
0.500
3.500
10.0
BN 5950 1122401 hex washe...
1122401
ecosyn® fix SHH
Steel 4.8
zinc plated blue
8
6.466
1.250
25
21.500
17.000
6.550
0.800
0.500
0.500
3.500
10.0
BN 5950 1122517 hex washe...
1122517
ecosyn® fix SHH
Steel 4.8
zinc plated blue
8
6.466
1.250
30
26.500
17.000
6.550
0.800
0.500
0.500
3.500
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求