您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 350 - Wing screws with threaded stud, steel zinc plated (Elesa® Ergostyle® EWN.p), gray-black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.20 Wing knobs
BN 350 Wing screws with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_20/bn_350/bn_350.prj},{NB=BN 350 3064281 wing nut 223636-C2},{CNSORDERNO=3064281},{BNARTNR=3064281},{BNNORM1=Elesa® Ergostyle® EWN.p},{CNSMAT=Thermoplast mit Glasfasern verstärkt grauschwarz matt},{BNMAT=Thermoplast mit Glasfasern verstärkt grauschwarz matt},{FARBE=orange},{CODE=223636-C2},{DESCRIPTION=EWN.55_p-M8x30-C2},{DIM01=55},{D2=12.000},{D3=10.500},{L3=25.000},{DIM02=28},{DIM03=16.0},{DIM04=6.5},{DIM05=8},{DIM06=M8},{NDM=8.000},{KDM=6.466},{DIM07=30},{WEIGHT=26}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FARBE
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
d1
[mm]
DIM04
I2
[mm]
DIM05
b
[mm]
DIM06
d6g
ⁿ/ₐ
DIM07
I
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 350 3064274 wing nut 2...
3064274
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
grey-black
223626-C1
EWN.55_p-M8x20-C1
55
28
16.0
6.5
8
M8
20
23
BN 350 3064275 wing nut 2...
3064275
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
orange
223626-C2
EWN.55_p-M8x20-C2
55
28
16.0
6.5
8
M8
20
23
BN 350 3064277 wing nut 2...
3064277
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
grey
223626-C3
EWN.55_p-M8x20-C3
55
28
16.0
6.5
8
M8
20
23
BN 350 3064278 wing nut 2...
3064278
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
yellow
223626-C4
EWN.55_p-M8x20-C4
55
28
16.0
6.5
8
M8
20
23
BN 350 3064279 wing nut 2...
3064279
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
light-blue
223626-C5
EWN.55_p-M8x20-C5
55
28
16.0
6.5
8
M8
20
23
BN 350 3064280 wing nut 2...
3064280
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
grey-black
223636-C1
EWN.55_p-M8x30-C1
55
28
16.0
6.5
8
M8
30
26
BN 350 3064281 wing nut 2...
3064281
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
orange
223636-C2
EWN.55_p-M8x30-C2
55
28
16.0
6.5
8
M8
30
26
BN 350 3064282 wing nut 2...
3064282
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
grey
223636-C3
EWN.55_p-M8x30-C3
55
28
16.0
6.5
8
M8
30
26
BN 350 3064283 wing nut 2...
3064283
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
yellow
223636-C4
EWN.55_p-M8x30-C4
55
28
16.0
6.5
8
M8
30
26
BN 350 3064284 wing nut 2...
3064284
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
light-blue
223636-C5
EWN.55_p-M8x30-C5
55
28
16.0
6.5
8
M8
30
26
BN 350 3064285 wing nut 2...
3064285
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
grey-black
223646-C1
EWN.55_p-M8x40-C1
55
28
16.0
6.5
8
M8
40
29
BN 350 3064286 wing nut 2...
3064286
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
orange
223646-C2
EWN.55_p-M8x40-C2
55
28
16.0
6.5
8
M8
40
29
BN 350 3064287 wing nut 2...
3064287
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
grey
223646-C3
EWN.55_p-M8x40-C3
55
28
16.0
6.5
8
M8
40
29
BN 350 3064288 wing nut 2...
3064288
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
yellow
223646-C4
EWN.55_p-M8x40-C4
55
28
16.0
6.5
8
M8
40
29
BN 350 3064289 wing nut 2...
3064289
Elesa® Ergostyle® EWN.p
Polyamide, glass-fibre re...
light-blue
223646-C5
EWN.55_p-M8x40-C5
55
28
16.0
6.5
8
M8
40
29
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求