您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 343 - Special flat washers without chamfer, for screws up to property class 8.8 (DIN 125-1 A; ISO 7089), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 342, BN 5282, BN 343, BN 20508, BN 20538, BN 30713 Special flat washers
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_342_5282_343_20508_20538_30713/bn_343.prj},{NB=BN 343 1952021 special flat washer 10.5},{CNSORDERNO=1952021},{BNARTNR=1952021},{BNNORM1=DIN 125-1A},{BNNORM2=ISO 7089},{BNMAT=Stahl Härteklasse 200 HV},{CNSMAT=Stahl Härteklasse 200 HV},{BNSURFACE=verzinkt-blau},{D=10.000},{DA=10.500},{DW=20.000},{H=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 343 3646077 special fl...
3646077
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
3.000
3.200
7.000
0.500
BN 343 3646078 special fl...
3646078
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
4.000
4.300
9.000
0.800
BN 343 1077821 special fl...
1077821
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
5.000
5.300
10.000
1.000
BN 343 1606085 special fl...
1606085
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
6.000
6.400
12.000
1.600
BN 343 1606123 special fl...
1606123
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
8.000
8.400
16.000
1.600
BN 343 1952021 special fl...
1952021
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
10.000
10.500
20.000
2.000
BN 343 1077872 special fl...
1077872
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
12.000
13.000
24.000
2.500
BN 343 1078917 special fl...
1078917
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
14.000
15.000
28.000
2.500
BN 343 1080318 special fl...
1080318
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
16.000
17.000
30.000
3.000
BN 343 1080326 special fl...
1080326
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
18.000
19.000
34.000
3.000
BN 343 1080334 special fl...
1080334
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
20.000
21.000
37.000
3.000
BN 343 5401498 special fl...
5401498
DIN 125-1A
ISO 7089
Steel hardness class 200 ...
zinc plated blue
24.000
25.000
44.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求