您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2996 - Spoked handwheels with revolving cylindrical handle and fit bushing (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 2996 Spoked handwheels with revolving cylindrical handle and fit bushing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_2996/bn_2996.prj},{NB=BN 2996 3835529 spoked handwheel with revolving cylindrical handle and hub bushing 80},{BNARTNR=3835529},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=80},{H=34.0},{KLEINH=26.0},{KLEIND=24.5},{M=16.0},{C=18},{H2=20.0},{H3=6.0},{D3=16},{DL=20},{L=56},{DMSTERN=12},{D1H10=5},{Q=20},{NENN=80},{X1=10},{ANG1=17},{R1=1.000},{R2=1.500},{X2=2.710},{X3=35.7756},{VER=1},{X5=0.620},{X6=22.7862},{X7=11.2138},{RHOL=28.90},{RAD1=15.000},{Y1=23.12},{Y2=12.00},{LIMHOL=12.41},{RAD2=0.000},{DCUT=10.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
KLEINH
h
[mm]
KLEIND
d
[mm]
M
m
[mm]
C
c
[mm]
H2
h2
[mm]
H3
h3
[mm]
D3
d3
[mm]
DL
dl
[mm]
L
[mm]
DMSTERN
dm*
[mm]
D1H10
Hole d1(H10)
[mm]
Q
[mm]
BN 2996 3835529 spoked ha...
3835529
FASTEKS® FAL
Reinforced polyamide
black
80
34.0
26.0
24.5
16.0
18
20.0
6.0
16
20
56
12
5
20
BN 2996 3835531 spoked ha...
3835531
FASTEKS® FAL
Reinforced polyamide
black
80
34.0
26.0
24.5
16.0
18
20.0
6.0
16
20
56
12
10
20
BN 2996 3835532 spoked ha...
3835532
FASTEKS® FAL
Reinforced polyamide
black
100
43.0
33.0
28.0
20.0
23
26.5
9.0
16
20
56
16
5
24
BN 2996 3835533 spoked ha...
3835533
FASTEKS® FAL
Reinforced polyamide
black
130
50.0
36.0
32.0
21.0
29
32.0
12.0
26
21
65
18
5
24
BN 2996 3835534 spoked ha...
3835534
FASTEKS® FAL
Reinforced polyamide
black
130
50.0
36.0
32.0
21.0
29
32.0
12.0
26
21
65
18
12
24
BN 2996 3835535 spoked ha...
3835535
FASTEKS® FAL
Reinforced polyamide
black
160
57.0
40.5
40.0
22.0
35
34.0
8.5
26
23
76
22
12
32
BN 2996 3835536 spoked ha...
3835536
FASTEKS® FAL
Reinforced polyamide
black
200
61.5
39.5
51.0
17.5
44
33.0
7.5
26
23
76
22
8
32
BN 2996 3835537 spoked ha...
3835537
FASTEKS® FAL
Reinforced polyamide
black
200
61.5
39.5
51.0
17.5
44
33.0
7.5
26
23
76
22
16
32
BN 2996 3835539 spoked ha...
3835539
FASTEKS® FAL
Reinforced polyamide
black
250
70.0
47.0
55.5
24.0
46
39.0
11.0
24
25
86
28
8
36
BN 2996 3835540 spoked ha...
3835540
FASTEKS® FAL
Reinforced polyamide
black
350
80.0
49.5
67.5
24.0
56
43.5
17.5
35
25
86
30
8
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求