您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 29 - Hex socket set screws with cone point (ISO 4027; DIN 914), cl. 45 H, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 25, BN 29, BN 1425 Hex socket set screws with cone point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_25_29_1425/bn_29.prj},{NB=BN 29 1035878 hexagon socket set screw M5x6},{CNSORDERNO=1035878},{BNARTNR=1035878},{BNNORM1=ISO 4027},{BNNORM2=DIN 914},{BNMAT=Stahl 45 H},{CNSMAT=Stahl 45 H},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{L=6.000},{DT=0.000},{E=2.870},{S=2.500},{TX=3.000},{VV=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DT
Diameter of the truncated cone point max.
[mm]
E
Width across corners min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
SW
Angle of the cone
[mm]
BN 29 1035568 hexagon soc...
1035568
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
3.000
2.387
0.500
3.000
0.000
1.730
1.500
1.200
120.000
BN 29 1035576 hexagon soc...
1035576
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
3.000
2.387
0.500
4.000
0.000
1.730
1.500
2.000
90.000
BN 29 1035584 hexagon soc...
1035584
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
3.000
2.387
0.500
5.000
0.000
1.730
1.500
2.000
90.000
BN 29 1035592 hexagon soc...
1035592
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
3.000
2.387
0.500
6.000
0.000
1.730
1.500
2.000
90.000
BN 29 1035606 hexagon soc...
1035606
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
3.000
2.387
0.500
8.000
0.000
1.730
1.500
2.000
90.000
BN 29 1035614 hexagon soc...
1035614
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
3.000
2.387
0.500
10.000
0.000
1.730
1.500
2.000
90.000
BN 29 1035622 hexagon soc...
1035622
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
3.000
2.387
0.500
12.000
0.000
1.730
1.500
2.000
90.000
BN 29 1035657 hexagon soc...
1035657
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
3.000
2.387
0.500
16.000
0.000
1.730
1.500
2.000
90.000
BN 29 1035673 hexagon soc...
1035673
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
3.000
2.387
0.500
20.000
0.000
1.730
1.500
2.000
90.000
BN 29 1035681 hexagon soc...
1035681
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
4.000
0.000
2.300
2.000
1.500
120.000
BN 29 1035703 hexagon soc...
1035703
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
5.000
0.000
2.300
2.000
2.500
90.000
BN 29 1035711 hexagon soc...
1035711
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
6.000
0.000
2.300
2.000
2.500
90.000
BN 29 1035738 hexagon soc...
1035738
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
8.000
0.000
2.300
2.000
2.500
90.000
BN 29 1035746 hexagon soc...
1035746
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
10.000
0.000
2.300
2.000
2.500
90.000
BN 29 1035754 hexagon soc...
1035754
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
12.000
0.000
2.300
2.000
2.500
90.000
BN 29 1035762 hexagon soc...
1035762
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
14.000
0.000
2.300
2.000
2.500
90.000
BN 29 1035789 hexagon soc...
1035789
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
16.000
0.000
2.300
2.000
2.500
90.000
BN 29 1035800 hexagon soc...
1035800
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
20.000
0.000
2.300
2.000
2.500
90.000
BN 29 1035827 hexagon soc...
1035827
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
25.000
0.000
2.300
2.000
2.500
90.000
BN 29 1035835 hexagon soc...
1035835
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
4.000
3.141
0.700
30.000
0.000
2.300
2.000
2.500
90.000
BN 29 1035851 hexagon soc...
1035851
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
5.000
4.019
0.800
5.000
0.000
2.870
2.500
2.000
120.000
BN 29 1035878 hexagon soc...
1035878
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
5.000
4.019
0.800
6.000
0.000
2.870
2.500
3.000
90.000
BN 29 1035886 hexagon soc...
1035886
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
5.000
4.019
0.800
8.000
0.000
2.870
2.500
3.000
90.000
BN 29 1035894 hexagon soc...
1035894
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
5.000
4.019
0.800
10.000
0.000
2.870
2.500
3.000
90.000
BN 29 1035908 hexagon soc...
1035908
ISO 4027
DIN 914
Steel 45 H
zinc plated blue
5.000
4.019
0.800
12.000
0.000
2.870
2.500
3.000
90.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求