카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 22067 - Cable glands
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 22066, BN 22067 Cable glands with metric thread
Powered by
CAD모델 선택
{bossard/03/03_100/03_100_100/03_100_100_20/bn_22066_22067/50_6xx_pazzzz_l.prj},{NB=3692989},{L=15},{SW1=29},{SW2=29},{H=50.0},{EF007839=25},{PACK=50},{ANDM=25},{P=1.5},{E=32.0},{VER=4},{VER1=1},{SW22=13.8},{SW11=6.1},{EF003712=1.5},{R=8.9},{EF000368=15},{EF000177=29},{EF005466=11},{EF000116=9005},{STGEW7001=16.3},{STGEW7035=16.3},{STGEW9005=16.7},{TEMPST=-40},{TEMPV=-20},{TEMPH=100},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=39269097},{CUSTOMS_TARIFF_NUMBER1=39269097},{RB=4.90},{NDM=13.90},{DINS=8.50},{BNARTNR=3692989},{ARTNRX=50.625 PA/SWL},{DESCSHORT=PERFECT-KV-PA M 25X1,5},{A=M25x1.5}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
A
Connecting thread
[mm]
C
Clamping range
[mm]
L
Length of Thread
[mm]
SW1
Width Across Flats 1
[mm]
SW2
Width Across Flats 2
[mm]
H
Height
[mm]
INSTDM
Installation torque
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
MATD
Material sealing elements
ⁿ/ₐ
MATFD
Material gasket
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
VER1
ⁿ/ₐ
IP68
Protection grade (EN 60529)
ⁿ/ₐ
TEMPST
Temperature range static
[°C]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard 2
ⁿ/ₐ
CTN
Customs number
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
3692997
3692997
50.612 PA7001L
M12x1.5
3 - 6.5
15
15
15
38.0
1.5
3.6
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692991
3692991
50.612 PA7035L
M12x1.5
3 - 6.5
15
15
15
38.0
1.5
4.4
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692987
3692987
50.612 PA/SWL
M12x1.5
3 - 6.5
15
15
15
38.0
1.5
3.5
PA6 V-2
RAL 9005 jet black
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692995
3692995
50.616 PA7001L
M16x1.5
5 - 9.5
15
20
20
42.5
2.5
7.0
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692993
3692993
50.616 PA7035L
M16x1.5
5 - 9.5
15
20
20
42.5
2.5
6.8
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692983
3692983
50.616 PA/SWL
M16x1.5
5 - 9.5
15
20
20
42.5
2.5
6.9
PA6 V-2
RAL 9005 jet black
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692985
3692985
50.620 PA7001L
M20x1.5
8 - 13
15
24
24
43.0
3.5
8.8
PA6 V-2
RAL 7001 silver grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692990
3692990
50.620 PA7035L
M20x1.5
8 - 13
15
24
24
43.0
3.5
8.9
PA6 V-2
RAL 7035 light grey
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692980
3692980
50.620 PA/SWL
M20x1.5
8 - 13
15
24
24
43.0
3.5
8.6
PA6 V-2
RAL 9005 jet black
CR/NBR
100
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692982
3692982
50.625 PA7001L
M25x1.5
11 - 17
15
29
29
50.0
5
16.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692981
3692981
50.625 PA7035L
M25x1.5
11 - 17
15
29
29
50.0
5
16.3
PA6 V-2
RAL 7035 light grey
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692989
3692989
50.625 PA/SWL
M25x1.5
11 - 17
15
29
29
50.0
5
16.7
PA6 V-2
RAL 9005 jet black
CR/NBR
50
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692998
3692998
50.632 PA7001L
M32x1.5
15 - 21
15
36
36
55.0
5
25.4
PA6 V-2
RAL 7001 silver grey
CR/NBR
25
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692988
3692988
50.632 PA7035L
M32x1.5
15 - 21
15
36
36
55.0
5
25.4
PA6 V-2
RAL 7035 light grey
CR/NBR
25
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692999
3692999
50.632 PA/SWL
M32x1.5
15 - 21
15
36
36
55.0
5
25.6
PA6 V-2
RAL 9005 jet black
CR/NBR
25
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692992
3692992
50.640 PA7001L
M40x1.5
19 - 28
18
46
46
59.0
7.5
44.3
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
10
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692994
3692994
50.640 PA7035L
M40x1.5
19 - 28
18
46
46
59.0
7.5
44.5
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
10
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692984
3692984
50.640 PA/SWL
M40x1.5
19 - 28
18
46
46
59.0
7.5
43.9
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
10
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692978
3692978
50.650 PA7001L
M50x1.5
27 - 35
18
55
55
67.5
7.5
69.5
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693001
3693001
50.650 PA7035L
M50x1.5
27 - 35
18
55
55
67.5
7.5
69.4
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692979
3692979
50.650 PA/SWL
M50x1.5
27 - 35
18
55
55
67.5
7.5
66.7
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3693000
3693000
50.663 PA7001L
M63x1.5
32 - 42
18
68
68
71.5
13
110.6
PA6 V-2
RAL 7001 silver grey
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692996
3692996
50.663 PA7035L
M63x1.5
32 - 42
18
68
68
71.5
13
116.7
PA6 V-2
RAL 7035 light grey
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
3692986
3692986
50.663 PA/SWL
M63x1.5
32 - 42
18
68
68
71.5
13
112.1
PA6 V-2
RAL 9005 jet black
CR/NBR
CR
5
1
IP68 (5 bar / 30 min)
-40
-20
100
UL 514B
39269097
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청