您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21220 - Crank handles with revolving handle and black-oxide steel boss (Elesa® MT-AT), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 21220 Crank handles with revolving handle and black-oxide steel boss
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_21220/bn_21220_asmtab.prj},{NB=BN 21220 3619752 crank handle 44213},{CNSORDERNO=3619752},{BNARTNR=3619752},{BNNOM1=Elesa® MT-AT},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=schwarz},{CODE=44213},{DESCRIPTION=MT.80-AT},{DIM01=80},{DIM02=106},{DIM03=30.0},{DIM04=24.0},{DIM05=17},{DIM06=26.0},{DIM07=11},{DIM08=37.0},{DIM09=18},{DIM10=31},{DIM11=23.5},{DIM12=99},{DIM13=10},{DIM14=25},{DIM15=60},{GX=6.000},{WEIGHT=118},{D1=18.5},{D2=19.0},{R=9},{R1=3.5},{DX1=19.240},{WX1=4.000},{PPATH=bn_21220_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNOM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
d1
[mm]
DIM05
d3
[mm]
DIM06
l
[mm]
DIM07
l1
[mm]
DIM08
l3
[mm]
DIM09
d2
[mm]
DIM10
l2
[mm]
DIM11
H1
[mm]
DIM12
H2
[mm]
DIM13
d H9
[mm]
DIM14
H
[mm]
DIM15
H
[mm]
GX
[mm]
WEIGHT
Weight
[g]
BN 21220 3619750 crank ha...
3619750
Elesa® MT-AT
Thermoplastic reinforced ...
black
44053
MT.50-AT
50
69
22.5
18.0
13
20.5
9
29.5
15
23
18.5
66
6
18
35
5.000
55
BN 21220 3619751 crank ha...
3619751
Elesa® MT-AT
Thermoplastic reinforced ...
black
44113
MT.64-AT
64
86
26.5
20.0
16
22.5
9
31.5
15
25
17.5
78
8
20
45
6.000
82
BN 21220 3619752 crank ha...
3619752
Elesa® MT-AT
Thermoplastic reinforced ...
black
44213
MT.80-AT
80
106
30.0
24.0
17
26.0
11
37.0
18
31
23.5
99
10
25
60
6.000
118
BN 21220 3619753 crank ha...
3619753
Elesa® MT-AT
Thermoplastic reinforced ...
black
44313
MT.100-AT
100
128
33.5
24.0
21
30.5
10
40.5
18
31
25.0
106
12
24
65
8.000
190
BN 21220 3619754 crank ha...
3619754
Elesa® MT-AT
Thermoplastic reinforced ...
black
44413
MT.130-AT
130
162
39.0
34.0
25
35.0
14
49.0
26
43
32.5
113
14
30
65
8.000
335
BN 21220 3619755 crank ha...
3619755
Elesa® MT-AT
Thermoplastic reinforced ...
black
44513
MT.160-AT
160
197
44.0
34.5
27
39.5
15
54.5
26
43
36.0
136
16
30
80
8.000
375
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求