您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2079 - Prevailing torque type hex lock nuts high type with polyamide insert (DIN 982; ~ISO 7040), A4-80
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 2079 Prevailing torque type hex lock nuts high type with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_2079/bn_2079.prj},{NB=BN 2079 3835379 prevailing torque type hexagon lock nut M10},{CNSORDERNO=3835379},{BNARTNR=3835379},{BNNORM1=DIN 982},{BNNORM2=~ISO 7040},{BNMAT=INOX A4-80},{CNSMAT=INOX A4-80},{BNSURFACE=},{D=10.000},{P=1.500},{DA=10.800},{M=11.500},{M1=8.040},{S=17.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 2079 9003590 prevailin...
9003590
DIN 982
~ISO 7040
Stainless steel A4-80
5.000
4.134
0.800
5.750
6.300
4.400
8.000
BN 2079 3734740 prevailin...
3734740
DIN 982
~ISO 7040
Stainless steel A4-80
6.000
4.917
1.000
6.750
8.000
4.900
10.000
BN 2079 3703181 prevailin...
3703181
DIN 982
~ISO 7040
Stainless steel A4-80
8.000
6.647
1.250
8.750
9.500
6.440
13.000
BN 2079 3835379 prevailin...
3835379
DIN 982
~ISO 7040
Stainless steel A4-80
10.000
8.376
1.500
10.800
11.500
8.040
17.000
BN 2079 9003600 prevailin...
9003600
DIN 982
~ISO 7040
Stainless steel A4-80
12.000
10.106
1.750
13.000
14.000
10.370
19.000
BN 2079 3753090 prevailin...
3753090
DIN 982
~ISO 7040
Stainless steel A4-80
16.000
13.835
2.000
17.300
18.000
14.100
24.000
BN 2079 9003602 prevailin...
9003602
DIN 982
~ISO 7040
Stainless steel A4-80
20.000
17.294
2.500
21.600
22.000
16.900
30.000
BN 2079 9003603 prevailin...
9003603
DIN 982
~ISO 7040
Stainless steel A4-80
24.000
20.752
3.000
25.900
28.000
20.200
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求