目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20739 - Prevailing torque type hex lock nuts high type with polyamide insert (DIN 982; ~ISO 7040), A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 20739 Prevailing torque type hex lock nuts high type with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_20739/bn_20739.prj},{NB=BN 20739 3741614 prevailing torque type hexagon lock nut M10},{CNSORDERNO=3741614},{BNARTNR=3741614},{BNNORM1=DIN 982},{BNNORM2=~ISO 7040},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=10.000},{P=1.500},{DA=10.800},{M=11.500},{M1=8.040},{S=17.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 20739 3741610 prevaili...
3741610
DIN 982
~ISO 7040
Stainless steel A2
5.000
4.134
0.800
5.750
6.300
4.400
8.000
BN 20739 3741612 prevaili...
3741612
DIN 982
~ISO 7040
Stainless steel A2
6.000
4.917
1.000
6.750
8.000
4.900
10.000
BN 20739 3741613 prevaili...
3741613
DIN 982
~ISO 7040
Stainless steel A2
8.000
6.647
1.250
8.750
9.500
6.440
13.000
BN 20739 3741614 prevaili...
3741614
DIN 982
~ISO 7040
Stainless steel A2
10.000
8.376
1.500
10.800
11.500
8.040
17.000
BN 20739 3741616 prevaili...
3741616
DIN 982
~ISO 7040
Stainless steel A2
12.000
10.106
1.750
13.000
14.000
10.370
19.000
BN 20739 3741617 prevaili...
3741617
DIN 982
~ISO 7040
Stainless steel A2
14.000
11.835
2.000
15.100
16.000
12.100
22.000
BN 20739 3741618 prevaili...
3741618
DIN 982
~ISO 7040
Stainless steel A2
16.000
13.835
2.000
17.300
18.000
14.100
24.000
BN 20739 3741619 prevaili...
3741619
DIN 982
~ISO 7040
Stainless steel A2
20.000
17.294
2.500
21.600
22.000
16.900
30.000
BN 20739 3741620 prevaili...
3741620
DIN 982
~ISO 7040
Stainless steel A2
24.000
20.752
3.000
25.900
28.000
20.200
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求