目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20279 - Hook and loop cable tie mounts mounting with rubber adhesive (Panduit® Tak-Ty®), PA 6.6, black
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.700 Mountings for cables and pipes
03.100.700.30 Hook and loop cable tie mounts
BN 20278, BN 20279 Hook and loop cable tie mounts mounting with rubber adhesive
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_700/03_100_700_30/bn_20278_20279/bn_20279.prj},{NB=BN 20279 3382482 hook and loop cable tie mount ABMT-A-Q20},{CNSORDERNO=3382482},{BNARTNR=3382482},{BNNORM1=Panduit® Tak-Ty®},{BNMAT=Polyamid PA 6.6},{CNSMAT=Polyamid PA 6.6},{BNSURFACE=schwarz},{B=8.7},{A=28.5},{D1=3.6},{D2=6.7},{T=2.5},{K=174},{NRCODE=ABMT-A-Q20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
B
[mm]
A
[mm]
D1
ⁿ/ₐ
D2
[mm]
T
[mm]
K
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
BN 20279 3382482 hook and...
3382482
Panduit® Tak-Ty®
Polyamide PA 6.6
black
8.7
28.5
3.6
6.7
2.5
174
ABMT-A-Q20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求