您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 19 - Hex socket button head cap screws, partially / fully threaded (ISO 7380-1), cl. 010.9, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 19, BN 30102, BN 13255 Hex socket button head cap screws partially / fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_19_30102_13255/bn_19.prj},{NB=BN 19 1135112 hex socket button head screw M5x35},{CNSORDERNO=1135112},{BNARTNR=1135112},{BNNORM1=ISO 7380-1},{BNNORM2=},{CNSMAT=Stahl 010.9},{BNMAT=Stahl 010.9},{BNSURFACE=schwarz},{D=5.000},{P=0.800},{L=35.000},{A=13.000},{DA=5.700},{DK=9.500},{K=2.750},{R=0.200},{S=3.000},{T=1.560},{V=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
BN 19 1805541 hex socket ...
1805541
ISO 7380-1
Steel 010.9
black
2.000
1.509
0.400
3.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 19 1805568 hex socket ...
1805568
ISO 7380-1
Steel 010.9
black
2.000
1.509
0.400
4.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 19 1805576 hex socket ...
1805576
ISO 7380-1
Steel 010.9
black
2.000
1.509
0.400
5.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 19 1805584 hex socket ...
1805584
ISO 7380-1
Steel 010.9
black
2.000
1.509
0.400
6.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 19 1805592 hex socket ...
1805592
ISO 7380-1
Steel 010.9
black
2.000
1.509
0.400
8.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 19 1805606 hex socket ...
1805606
ISO 7380-1
Steel 010.9
black
2.000
1.509
0.400
10.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 19 1805614 hex socket ...
1805614
ISO 7380-1
Steel 010.9
black
2.000
1.509
0.400
12.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 19 1805622 hex socket ...
1805622
ISO 7380-1
Steel 010.9
black
2.000
1.509
0.400
14.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 19 1805630 hex socket ...
1805630
ISO 7380-1
Steel 010.9
black
2.000
1.509
0.400
16.000
0.800
2.400
3.500
1.300
0.100
1.300
0.600
BN 19 1805649 hex socket ...
1805649
ISO 7380-1
Steel 010.9
black
2.500
1.948
0.450
3.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 19 1805657 hex socket ...
1805657
ISO 7380-1
Steel 010.9
black
2.500
1.948
0.450
4.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 19 1805665 hex socket ...
1805665
ISO 7380-1
Steel 010.9
black
2.500
1.948
0.450
5.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 19 1805673 hex socket ...
1805673
ISO 7380-1
Steel 010.9
black
2.500
1.948
0.450
6.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 19 1805681 hex socket ...
1805681
ISO 7380-1
Steel 010.9
black
2.500
1.948
0.450
8.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 19 1805703 hex socket ...
1805703
ISO 7380-1
Steel 010.9
black
2.500
1.948
0.450
10.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 19 1805800 hex socket ...
1805800
ISO 7380-1
Steel 010.9
black
2.500
1.948
0.450
12.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 19 1805819 hex socket ...
1805819
ISO 7380-1
Steel 010.9
black
2.500
1.948
0.450
14.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 19 1805827 hex socket ...
1805827
ISO 7380-1
Steel 010.9
black
2.500
1.948
0.450
16.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 19 1805843 hex socket ...
1805843
ISO 7380-1
Steel 010.9
black
2.500
1.948
0.450
20.000
0.900
3.000
4.500
1.500
0.100
1.500
0.800
BN 19 3646180 hex socket ...
3646180
ISO 7380-1
Steel 010.9
black
3.000
2.387
0.500
4.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 19 2034182 hex socket ...
2034182
ISO 7380-1
Steel 010.9
black
3.000
2.387
0.500
5.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 19 1020498 hex socket ...
1020498
ISO 7380-1
Steel 010.9
black
3.000
2.387
0.500
6.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 19 1020501 hex socket ...
1020501
ISO 7380-1
Steel 010.9
black
3.000
2.387
0.500
8.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 19 1020528 hex socket ...
1020528
ISO 7380-1
Steel 010.9
black
3.000
2.387
0.500
10.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
BN 19 1020536 hex socket ...
1020536
ISO 7380-1
Steel 010.9
black
3.000
2.387
0.500
12.000
1.000
3.600
5.700
1.650
0.100
2.000
1.040
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1359 - Hex socket head shoulder bolts (ISO 7379), cl. 012.9 / 12.9, blac...
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
31.10.2023
BN 11252 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
BN 30102 - Hex socket button head cap screws, partially / fully threaded (I...
Bossard Catalog
31.10.2023
BN 1206 - Hex socket head cap screws with special low head, cl. 010.9, blac...
Bossard Catalog
31.10.2023
BN 14476 - Hex flange nuts (DIN 6923; EN 1661), stainless steel A2
Bossard Catalog
26.01.2023
BN 30104 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
Model 25100 - Hexagon socket button head cap screw - ISO 7380 10.9 class - ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
BN 8699 - Hex socket button head cap screws partially / fully threaded (ISO...
Bossard Catalog
26.01.2023
BN 2111 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~...
Bossard Catalog
31.10.2023
BN 123 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, plain
Bossard Catalog
31.10.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求