您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 163 - Prevailing torque type hex lock nuts thin type, metric fine thread, with polyamide insert (DIN 985), cl. 8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 163 Prevailing torque type hex lock nuts thin type, metric fine thread, with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_163/bn_163.prj},{NB=BN 163 1141597 prevailing torque type hex lock nut M14x1.5},{CNSORDERNO=1141597},{BNARTNR=1141597},{BNNORM1=DIN 985},{BNMAT=Stahl 8},{CNSMAT=Stahl 8},{BNSURFACE=verzinkt-blau},{D=14.000},{P=1.500},{DA=15.100},{M=14.000},{M1=9.500},{S=22.000},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Across-flats-dimension max.
[mm]
BN 163 1095080 prevailing...
1095080
DIN 985
Steel 8
zinc plated blue
8.000
6.917
1.000
8.750
8.000
5.500
13.000
BN 163 1343211 prevailing...
1343211
DIN 985
Steel 8
zinc plated blue
10.000
8.917
1.000
10.800
10.000
6.500
17.000
BN 163 1095099 prevailing...
1095099
DIN 985
Steel 8
zinc plated blue
10.000
8.647
1.250
10.800
10.000
6.500
17.000
BN 163 1807560 prevailing...
1807560
DIN 985
Steel 8
zinc plated blue
12.000
10.917
1.000
13.000
12.000
8.000
19.000
BN 163 1095102 prevailing...
1095102
DIN 985
Steel 8
zinc plated blue
12.000
10.647
1.250
13.000
12.000
8.000
19.000
BN 163 1141589 prevailing...
1141589
DIN 985
Steel 8
zinc plated blue
12.000
10.376
1.500
13.000
12.000
8.000
19.000
BN 163 1141597 prevailing...
1141597
DIN 985
Steel 8
zinc plated blue
14.000
12.376
1.500
15.100
14.000
9.500
22.000
BN 163 1095110 prevailing...
1095110
DIN 985
Steel 8
zinc plated blue
16.000
14.376
1.500
17.300
16.000
10.500
24.000
BN 163 1807595 prevailing...
1807595
DIN 985
Steel 8
zinc plated blue
18.000
16.376
1.500
19.500
18.500
13.000
27.000
BN 163 1120174 prevailing...
1120174
DIN 985
Steel 8
zinc plated blue
20.000
18.376
1.500
21.600
20.000
14.000
30.000
BN 163 1807579 prevailing...
1807579
DIN 985
Steel 8
zinc plated blue
22.000
20.376
1.500
23.700
22.000
15.000
32.000
BN 163 1416243 prevailing...
1416243
DIN 985
Steel 8
zinc plated blue
24.000
21.835
2.000
25.900
24.000
15.000
36.000
BN 163 3091600 prevailing...
3091600
DIN 985
Steel 8
zinc plated blue
30.000
27.835
2.000
32.400
30.000
19.000
46.000
BN 163 3091601 prevailing...
3091601
DIN 985
Steel 8
zinc plated blue
36.000
32.752
3.000
38.900
36.000
25.000
55.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求