카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14551 - Hexalobular (6 Lobe) socket pan head thread forming screws with slot and ribs, metric thread (DIN 7500), zinc plated blue, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 14551 Hexalobular (6 Lobe) socket pan head thread forming screws with slot and ribs, metric thread
Powered by
CAD모델 선택
{bossard/01/01_200/01_200_200/01_200_200_10/bn_14551/bn_14551.prj},{NB=BN 14551 3646073 hexalobular socket pan head thread forming screw M3x12},{CNSORDERNO=3646073},{BNARTNR=3646073},{BNNORM1=DIN 7500},{BNMAT=Stahl einsatzgehärtet 450-560 HV},{CNSMAT=Stahl einsatzgehärtet 450-560 HV},{BNSURFACE=verzinkt-blau mit Gleitschicht},{D=3.000},{P=0.500},{L=12.000},{DK=6.000},{K=2.520},{INNENSECHSRUN=X10},{A=2.800},{T=1.200},{N=0.600},{A1=1.000},{X=1.250},{R=0.100},{RF=6.000},{Y=8.000},{V=1.000},{VERS=2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
INNENSECHSRUN
ⁿ/ₐ
A
[mm]
T
[mm]
N
[mm]
BN 14551 1008625 hexalobu...
1008625
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
5.000
6.000
2.520
X10
2.800
1.200
0.600
BN 14551 1083368 hexalobu...
1083368
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
6.000
6.000
2.520
X10
2.800
1.200
0.600
BN 14551 1083449 hexalobu...
1083449
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
8.000
6.000
2.520
X10
2.800
1.200
0.600
BN 14551 3646072 hexalobu...
3646072
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
10.000
6.000
2.520
X10
2.800
1.200
0.600
BN 14551 3646073 hexalobu...
3646073
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
12.000
6.000
2.520
X10
2.800
1.200
0.600
BN 14551 5523780 hexalobu...
5523780
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
3.000
2.387
0.500
16.000
6.000
2.520
X10
2.800
1.200
0.600
BN 14551 1083546 hexalobu...
1083546
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
6.000
8.000
3.250
X20
3.950
1.900
1.000
BN 14551 1013394 hexalobu...
1013394
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
8.000
8.000
3.250
X20
3.950
1.900
1.000
BN 14551 1808206 hexalobu...
1808206
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
10.000
8.000
3.250
X20
3.950
1.900
1.000
BN 14551 1861719 hexalobu...
1861719
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
12.000
8.000
3.250
X20
3.950
1.900
1.000
BN 14551 3646074 hexalobu...
3646074
DIN 7500
Steel case-hardened 450-5...
zinc plated blue, added l...
4.000
3.141
0.700
16.000
8.000
3.250
X20
3.950
1.900
1.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청