您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14207 - Knurled knobs with square through-hole and brass reinforcement (Elesa® VZ.), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.10 Knurled grip
BN 14207 Knurled knobs with square through-hole and brass reinforcement
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_10/bn_14207/bn_14207.prj},{NB=BN 14207 1393707 knurled knob 87011},{CNSORDERNO=1393707},{BNARTNR=1393707},{BNNORM1=Elesa® VZ.},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz},{CODE=87011},{DESCRIPTION=VZ.42-6x6},{DIM01=44},{DIM02=10},{DIM03=20},{DIM04=31},{DIM05=1},{DIM06=6x6},{DIM07=7},{WEIGHT=14},{S=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
l2
[mm]
DIM06
SH9
[mm]
DIM07
h
[mm]
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14207 1393693 knurled ...
1393693
Elesa® VZ.
Thermoset
black
87001
VZ.42-5x5
44
10
20
31
1
5x5
7
13
BN 14207 1393707 knurled ...
1393707
Elesa® VZ.
Thermoset
black
87011
VZ.42-6x6
44
10
20
31
1
6x6
7
14
BN 14207 1393766 knurled ...
1393766
Elesa® VZ.
Thermoset
black
87111
VZ.56-7x7
58
17
22
23
2
7x7
9
27
BN 14207 1393774 knurled ...
1393774
Elesa® VZ.
Thermoset
black
87121
VZ.56-8x8
58
17
22
23
2
8x8
9
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求