目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1365 - Hex nuts with captive conical spring washer, cl. 8, zinc plated blue / mechanical zinc plated
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.20 Hex nuts with integrated locking washer
BN 1365 Hex nuts with captive conical spring washer
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_20/bn_1365/bn_1365.prj},{NB=BN 1365 1138308 hex nut with captive washer M5},{CNSORDERNO=1138308},{BNARTNR=1138308},{BNNORM1=},{BNNORM2=},{BNMAT=Stahl 8 / Federstahl 420 HV},{CNSMAT=Stahl 8 / Federstahl 420 HV},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{D2=12.000},{H=5.300},{H1=4.000},{A=0.700},{S=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
D2
max.
[mm]
H
max.
[mm]
H1
max.
[mm]
A
min.
[mm]
S
Width across flat
[mm]
BN 1365 3758188 hex nut w...
3758188
Steel 8 / spring steel 42...
zinc plated blue
3.000
2.459
0.500
8.000
3.800
2.400
0.400
5.500
BN 1365 1138294 hex nut w...
1138294
Steel 8 / spring steel 42...
zinc plated blue
4.000
3.242
0.700
10.000
4.200
3.200
0.450
7.000
BN 1365 1138308 hex nut w...
1138308
Steel 8 / spring steel 42...
zinc plated blue
5.000
4.134
0.800
12.000
5.300
4.000
0.700
8.000
BN 1365 1138316 hex nut w...
1138316
Steel 8 / spring steel 42...
zinc plated blue
6.000
4.917
1.000
14.000
6.600
5.000
0.900
10.000
BN 1365 1138324 hex nut w...
1138324
Steel 8 / spring steel 42...
zinc plated blue
8.000
6.647
1.250
18.000
8.800
6.500
1.250
13.000
BN 1365 1138332 hex nut w...
1138332
Steel 8 / spring steel 42...
zinc plated blue
10.000
8.376
1.500
22.000
10.700
8.000
1.400
17.000
BN 1365 1138340 hex nut w...
1138340
Steel 8 / spring steel 42...
zinc plated blue
12.000
10.106
1.750
25.500
13.800
10.000
2.100
19.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求