您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13441 - Handwheels with reamed hole H7, polished rim (~DIN 950 A), plain
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 13441 Handwheels with reamed hole H7, polished rim
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_13441/bn_13441.prj},{NB=BN 13441 1456466 handwheel 180},{CNSORDERNO=1456466},{BNARTNR=1456466},{BNNORM1=~DIN 950 A},{CNSMAT=Leichtmetallguss},{BNMAT=Leichtmetallguss},{BNSURFACE=blank},{ANZAHLSPEICHE=3},{D1=180.000},{D2=16.000},{S=12.000},{GAN='A'},{GAN1='A'},{B1=20.000},{B2=14.000},{D3=40.000},{D4=16.000},{E=62.000},{L1=43.000},{L2=22.000},{LL2=20.000},{D5=M10},{NDM=10.000},{KDM=8.376},{DBG=25.000},{ARME=3.000},{B3=5.000},{T=16.300},{R1=8.000},{R2=16.000},{R3=4.000},{R4=18.000},{R5=9.000},{R6=5.000},{R8=0.250},{DD4=34.000},{DD5=46.000},{C=7.000},{H1=22.000},{H2=19.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
ANZAHLSPEICHE
ⁿ/ₐ
D1
Outer diameter
[mm]
D2
Inside diameter hub H7
[mm]
GAN
Handhold retainer
ⁿ/ₐ
B1
Ring thickness
[mm]
B2
Ring thickness inside min.
[mm]
D3
Hub diameter connecting surface
[mm]
D4
Diameter min.
[mm]
E
Distance
[mm]
L1
Thickness ~
[mm]
L2
Hub thickness
[mm]
D5
Thread
ⁿ/ₐ
DBG
For handles according to DIN 39 or DIN 98
[mm]
ARME
Number of arms
[mm]
BN 13441 1370081 handwhee...
1370081
~DIN 950 A
Aluminum alloy casting
plain
3
80.000
10.000
'A'
14.000
11.000
24.000
10.000
27.000
29.000
16.000
M6
16.000
3.000
BN 13441 1370103 handwhee...
1370103
~DIN 950 A
Aluminum alloy casting
plain
3
100.000
12.000
'A'
15.000
11.000
26.000
10.000
36.000
33.000
17.000
M6
16.000
3.000
BN 13441 1515233 handwhee...
1515233
~DIN 950 A
Aluminum alloy casting
plain
3
125.000
13.000
'A'
16.000
13.000
28.000
13.000
47.000
36.000
18.000
M8
20.000
3.000
BN 13441 1546090 handwhee...
1546090
~DIN 950 A
Aluminum alloy casting
plain
3
140.000
14.000
'A'
17.000
13.000
30.000
13.000
52.000
39.000
19.000
M8
20.000
3.000
BN 13441 1520288 handwhee...
1520288
~DIN 950 A
Aluminum alloy casting
plain
3
160.000
15.000
'A'
18.000
14.000
32.000
16.000
62.000
40.000
20.000
M10
25.000
3.000
BN 13441 1456466 handwhee...
1456466
~DIN 950 A
Aluminum alloy casting
plain
3
180.000
16.000
'A'
20.000
14.000
40.000
16.000
62.000
43.000
22.000
M10
25.000
3.000
BN 13441 1457373 handwhee...
1457373
~DIN 950 A
Aluminum alloy casting
plain
3
200.000
18.000
'A'
22.000
14.000
38.000
16.000
80.000
45.000
24.000
M10
25.000
3.000
BN 13441 1145568 handwhee...
1145568
~DIN 950 A
Aluminum alloy casting
plain
5
225.000
20.000
'A'
24.000
14.000
42.000
16.000
80.000
48.000
26.000
M10
25.000
5.000
BN 13441 1455206 handwhee...
1455206
~DIN 950 A
Aluminum alloy casting
plain
5
250.000
22.000
'A'
26.000
21.000
45.000
20.000
101.000
50.000
28.000
M12
32.000
5.000
BN 13441 1455214 handwhee...
1455214
~DIN 950 A
Aluminum alloy casting
plain
5
280.000
24.000
'A'
26.000
21.000
50.000
20.000
101.000
53.000
30.000
M12
32.000
5.000
BN 13441 1455222 handwhee...
1455222
~DIN 950 A
Aluminum alloy casting
plain
5
315.000
26.000
'A'
28.000
21.000
53.000
20.000
132.000
56.000
33.000
M12
32.000
5.000
BN 13441 1455761 handwhee...
1455761
~DIN 950 A
Aluminum alloy casting
plain
5
360.000
28.000
'A'
30.000
21.000
61.000
20.000
132.000
59.000
35.000
M12
32.000
5.000
BN 13441 1648071 handwhee...
1648071
~DIN 950 A
Aluminum alloy casting
plain
5
400.000
30.000
'A'
32.000
26.000
65.000
22.000
171.000
63.000
38.000
M16
36.000
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求