您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 13244 - Hex cap nuts low type (DIN 917), stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 13244, BN 634 Hex cap nuts low type
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_13244_634/bn_13244.prj},{NB=BN 13244 3060972 hex cap nut low type M8},{CNSORDERNO=3060972},{BNARTNR=3060972},{BNNORM1=DIN 917},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=8.000},{P=1.250},{DA=8.750},{DW=11.300},{X=1.870},{G2=0.000},{M=12.000},{R=15.000},{S=13.000},{T=9.790},{FORM=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of installation face max.
[mm]
DW
Diameter of the washer face min.
[mm]
X
Length of the thread run-out max.
[mm]
G2
Undercut length from M12 on
[mm]
M
Overall height max.
[mm]
R
Radius ~
[mm]
S
Across-flats-dimension max.
[mm]
T
Thread depth max.
[mm]
BN 13244 3060969 hex cap ...
3060969
DIN 917
Stainless steel A2
4.000
3.242
0.700
4.600
5.800
1.050
0.000
5.600
8.000
7.000
4.640
BN 13244 3060970 hex cap ...
3060970
DIN 917
Stainless steel A2
5.000
4.134
0.800
5.750
6.800
1.200
0.000
7.000
10.000
8.000
5.440
BN 13244 3060971 hex cap ...
3060971
DIN 917
Stainless steel A2
6.000
4.917
1.000
6.750
8.800
1.500
0.000
9.000
12.000
10.000
7.290
BN 13244 3060972 hex cap ...
3060972
DIN 917
Stainless steel A2
8.000
6.647
1.250
8.750
11.300
1.870
0.000
12.000
15.000
13.000
9.790
BN 13244 3060974 hex cap ...
3060974
DIN 917
Stainless steel A2
10.000
8.376
1.500
10.800
14.300
2.250
0.000
14.000
20.000
17.000
11.350
BN 13244 3060975 hex cap ...
3060975
DIN 917
Stainless steel A2
12.000
10.106
1.750
13.000
16.200
0.000
6.400
16.000
25.000
19.000
13.850
BN 13244 3060976 hex cap ...
3060976
DIN 917
Stainless steel A2
16.000
13.835
2.000
17.300
22.200
0.000
7.300
20.000
30.000
24.000
17.350
BN 13244 3060977 hex cap ...
3060977
DIN 917
Stainless steel A2
20.000
17.294
2.500
21.600
28.200
0.000
9.300
25.000
35.000
30.000
21.420
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求