目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1173 - Hand riveting tools for round rivet nuts, plain
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.900 Tools and equipment for rivet technology
02.200.900.30 Tools for blind rivet nuts and blind rivet studs
02.200.900.30.10 Hand tools for blind rivet nuts and blind rivet studs
BN 1173 Hand riveting tools for round rivet nuts
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_900/02_200_900_30/02_200_900_30_10/bn_1173/bn_1173.prj},{NB=BN 1173 1411977 hand riveting tool M5},{CNSORDERNO=1411977},{BNARTNR=1411977},{BNNORM1=},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=blank},{GEW=M5},{D1=16.000},{L=150.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D1
[mm]
L
[mm]
BN 1173 1411950 hand rive...
1411950
Steel
plain
M3
12.500
150.000
BN 1173 1411969 hand rive...
1411969
Steel
plain
M4
12.500
150.000
BN 1173 1411977 hand rive...
1411977
Steel
plain
M5
16.000
150.000
BN 1173 1411985 hand rive...
1411985
Steel
plain
M6
16.000
150.000
BN 1173 1411993 hand rive...
1411993
Steel
plain
M8
19.000
150.000
BN 1173 1412000 hand rive...
1412000
Steel
plain
M10
19.000
150.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求