您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
BLT-000 - Push Button Pins - T-Handle
Reid Supply
Tooling, Positioning & Fastening
Fastening Pins, Sets & Accessories
Fastening Pins & Sets
Quick Release Pins
Push Button Pins
T-Handle Push Button Pins
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k03000000/l3_k03020000/l4_k03020200/l5_k03020203/p090185/blt-000.prj},{NB=BLTS-109A},{PN=BLTS-109A},{GRIP=4.00000000},{OPHT=3.365},{BLOCAHT=3.0900},{PDIA=0.43525},{WDIA=0.525},{BLOCDIA=0.35280},{BALDIA=0.15620},{PANGHT=0.080},{PANG=70.000},{BODIA=0.5825},{WHT=0.065},{TPR=4.25000},{BDIA=0.303},{OBHT=1.4501},{TPRLOC=2.9745},{BR=0.020},{HANGLOC=0.075},{HBANG=1.500},{HTANG=1.500},{HTR=0.045},{HBR=0.045},{HBFIL=0.10000},{HLOC=0.8400},{HLEN=2.010},{HCANG=3.600},{HCWDTH=0.4100},{HCR=0.060},{BOANG=1.000},{RHLOC=0.8300},{RHDIA=0.1555},{RCHMDEP=0.0051},{TDEP=0.185},{RANG=1.000},{RDEP=0.285},{RCHMANG=45.000},{RCDIA=0.325},{HIDDEN=No},{AMERSID=1081785},{APACID=-},{EMEAID=-},{NPD=7/16},{GG=4},{MAT=Stainless},{RCCON=U}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
NPD
Pin Diameter
ⁿ/ₐ
GRIP
Grip Length
[Inch]
BLTS-001A
BLTS-001A
1081745
-
-
3/16
1
BLTS-004A
BLTS-004A
1081747
-
-
3/16
2
BLTS-005A
BLTS-005A
1081766
-
-
3/16
2 1/2
BLTS-006A
BLTS-006A
1081767
-
-
3/16
3
BLTS-008A
BLTS-008A
1081768
-
-
3/16
4
BLTS-009A
BLTS-009A
1081748
-
-
1/4
1/2
BLTS-010A
BLTS-010A
1081749
-
-
1/4
1
BLTS-020A
BLTS-020A
1081750
-
-
1/4
1 1/2
BLTS-030A
BLTS-030A
1081751
-
-
1/4
2
BLTS-035A
BLTS-035A
1081769
-
-
1/4
2 1/2
BLTS-040A
BLTS-040A
1081752
-
-
1/4
3
BLTS-050A
BLTS-050A
1081753
-
-
1/4
4
BLTS-401A
BLTS-401A
1081816
-
-
5/16
1/2
BLTS-051A
BLTS-051A
1081770
-
-
5/16
1
BLTS-052A
BLTS-052A
1081771
-
-
5/16
1 1/2
BLTS-053A
BLTS-053A
1081772
-
-
5/16
2
BLTS-054A
BLTS-054A
1081773
-
-
5/16
2 1/2
BLTS-055A
BLTS-055A
1081774
-
-
5/16
3
BLTS-056A
BLTS-056A
1081775
-
-
5/16
4
BLTS-057A
BLTS-057A
1081743
-
-
5/16
5
BLTS-058A
BLTS-058A
1081744
-
-
5/16
6
BLTS-059A
BLTS-059A
1081776
-
-
3/8
1/2
BLTS-060A
BLTS-060A
1081754
-
-
3/8
1
BLTS-065A
BLTS-065A
1081740
-
-
3/8
1 1/4
BLTS-070A
BLTS-070A
1081755
-
-
3/8
1 1/2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 4211. - Quick Release Pin with T-Handle single acting - according to NAS...
Halder
19.04.2024
CPT-M05025 Fasteners and Hardware Quick Release Pins and Accessories - Push...
Reid Supply
01.03.2022
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with button handle
Halder
22.12.2022
05000663000 - Stainless steel ball lock pin with T handle
SToxxparts
31.05.2022
EH 4212. - Quick Release Pin with L-Handle single acting - according to NAS...
Halder
19.04.2024
EH 22370. - Ball Lock Pins self-locking, with combination handle
Halder
22.12.2022
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with L-Handle
Halder
22.12.2022
EH 22380. - Ball Lock Pins, self-locking, with combination handle, precipit...
Halder
22.12.2022
03420 - Ball lock pins with T-grip
norelem
30.05.2024
03196 - Ball lock pins with T-grip
norelem
30.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求