目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws NEOPRENE round shaft
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_neopren_r.prj},{NB=7660166080_0_0_M8},{DH=8},{D=M8},{ART=7660166080},{KTXT=Neopren, Blindnietmutter aus EPDM - Flachkopf, Rundschaft, Schaftende offen mit Messing Gewindesatz},{MATD=EPDM / Messing},{D1=15.9},{L=27.9},{SV=[3.9 - 9.5]},{S=0.0},{D2=21.5},{K=5.7},{BL=max 16.2},{HW=60},{F=0},{EAN=4049337241102},{SKU=7660166080-101},{ZTN=40169300},{SD=-},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length of shaft
[mm]
D2
Hole in the screw-on component
[mm]
K
Head height
[mm]
BL
Borehole
[mm]
HW
Hardness value
ⁿ/ₐ
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7660066030
M3
7660066030
Neoprene, EPDM blind rive...
EPDM / Brass
7.9
12.6
11.0
1.2
max 8.3
60
4049337143383
7660066030-74
40169300
-
Yes
7660066040
M4
7660066040
Neoprene, EPDM blind rive...
EPDM / Brass
7.9
12.6
11.0
1.2
max 8.3
70
4049337143390
7660066040-74
40169300
-
Yes
7660066050
M5
7660066050
Neoprene, EPDM blind rive...
EPDM / Brass
9.6
14.1
12.7
0.9
max 9.9
60
4049337143406
7660066050-74
40169300
-
Yes
7660066060
M6
7660066060
Neoprene, EPDM blind rive...
EPDM / Brass
12.7
21.1
19.0
4.7
max 13.0
70
4049337143413
7660066060-74
40169300
-
Yes
7660066080
M8
7660066080
Neoprene, EPDM blind rive...
EPDM / Brass
15.9
18.3
21.5
3.2
max 16.2
60
4049337241096
7660066080-101
40169300
-
Yes
7660166050
M5
7660166050
Neoprene, EPDM blind rive...
EPDM / Brass
9.6
21.5
14.0
0.9
max 9.9
60
4049337144229
7660166050-74
40169300
-
Yes
7660166060
M6
7660166060
Neoprene, EPDM blind rive...
EPDM / Brass
12.7
16.0
16.0
1.3
max 13.0
60
4049337144236
7660166060-74
40169300
-
Yes
7660166080
M8
7660166080
Neoprene, EPDM blind rive...
EPDM / Brass
15.9
27.9
21.5
5.7
max 16.2
60
4049337241102
7660166080-101
40169300
-
Yes
7660266050
M5
7660266050
Neoprene, EPDM blind rive...
EPDM / Brass
9.6
26.5
14.0
1.3
max 9.9
60
4049337144243
7660266050-74
40169300
-
Yes
7660266060
M6
7660266060
Neoprene, EPDM blind rive...
EPDM / Brass
12.7
26.7
16.0
2.0
max 13.0
70
4049337144250
7660266060-74
40169300
-
Yes
7660366050
M5
7660366050
Neoprene, EPDM blind rive...
EPDM / Brass
9.6
39.0
14.0
1.3
max 9.9
60
4049337144267
7660366050-74
40169300
-
Yes
7660366060
M6
7660366060
Neoprene, EPDM blind rive...
EPDM / Brass
13.0
35.0
16.0
1.3
max 13.3
60
4049337241089
7660366060-101
40169300
-
Yes
7660366080
M8
7660366080
Neoprene, EPDM blind rive...
EPDM / Brass
18.0
30.0
20.5
2.0
max 18.3
60
4049337517856
7660366080-101
40169300
-
Yes
7660466060
M6
7660466060
Neoprene, EPDM blind rive...
EPDM / Brass
12.7
50.0
16.0
3.2
max 13.0
60
4049337517870
7660466060-101
40169300
-
Yes
7660566010
M10
7660566010
Neoprene, EPDM blind rive...
EPDM / Brass
20.0
55.0
22.5
1.3
max 20.3
60
4049337414428
7660566010-101
40169300
-
Yes
7660566012
M12
7660566012
Neoprene, EPDM blind rive...
EPDM / Brass
24.0
78.0
27.0
1.3
max 24.3
60
4049337514473
7660566012-101
40169300
-
Yes
7660566080
M8
7660566080
Neoprene, EPDM blind rive...
EPDM / Brass
18.0
50.0
20.0
1.6
max 18.3
60
4049337514527
7660566080-101
40169300
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求