目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT partial hexagon shank blind rivet nuts flat head galvanized steel
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Blind rivet nuts and screws GO-NUT partial hexagon shank
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_t/blindnietmuttern_und_schrauben_go_nut_t_b_f_s_v.prj},{NB=7550500200_0_0_M5},{DH=5},{D=M5},{ART=7550500200},{KTXT=GO-NUT, Blindnietmuttern Flachkopf , Teilsechskantschaft , Schaftende offen},{MATD=Stahl verzinkt [ AISI 1008 ]},{L=13.5},{SV=[0.5:3]},{S=0.0},{SW=7.0},{SW1=7.1},{SE=7.9},{D2=10.3},{K=1.0},{P=10000},{MAXT=6.0},{F=0},{EAN=4049337138815},{SKU=7550500200-74},{ZTN=73181640},{SD=8},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
L
Length of shaft
[mm]
SW
Shank diameter
[mm]
SW1
Key-width
[mm]
SE
Diameter
[mm]
D2
Hole in the screw-on component
[mm]
K
Head height
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550400200
M4
7550400200
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
11.5
6.0
6.1
6.8
9.3
1.0
6800
3.0
4049337137238
7550400200-74
73181640
8
Yes
7550500200
M5
7550500200
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
13.5
7.0
7.1
7.9
10.3
1.0
10000
6.0
4049337138815
7550500200-74
73181640
8
Yes
7550600200
M6
7550600200
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
15.5
9.0
9.1
10.2
12.3
1.5
15000
10.0
4049337140122
7550600200-74
73181640
8
Yes
7550800200
M8
7550800200
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
17.5
11.0
11.1
12.4
14.3
1.5
27000
24.0
4049337140344
7550800200-74
73181640
8
Yes
7551000200
M10
7551000200
GO-NUT, blind rivet nuts,...
Galvanized steel [ AISI 1...
22.0
13.0
13.1
14.7
16.3
2.0
37000
48.0
4049337142119
7551000200-74
73181640
8
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求