目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT knurled round shank blind rivet nuts flat head aluminium
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Blind rivet nuts and screws GO-NUT knurled round shank blind rivet nuts flat head aluminium
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_r_g_1/blindnietmuttern_und_schrauben_go_nut_r_g_1_f_a.prj},{NB=7550620002_0_0_M6},{DH=6},{D=M6},{ART=7550620002},{KTXT=GO-NUT, Blindnietmuttern Flachkopf , Schaftende offen, Rundschaft gerändelt, mit Unterkopfverzahnung},{MATD=Aluminium AlMg 5 [ AISI 5056 ]},{D1=8.9},{L=16.0},{SV=[3:5.5]},{S=0.0},{D2=13.0},{L1=9.7},{K=1.5},{BL=9.0},{P=8300},{MAXT=6.0},{F=0},{EAN=4049337444473},{SKU=7550620002-74},{ZTN=76161000},{SD=-},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length of shaft
[mm]
D2
Hole in the screw-on component
[mm]
L1
L1 ref.
[mm]
K
Head height
[mm]
BL
Borehole
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550320000
M3
7550320000
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
4.9
10.0
7.0
5.0
0.9
5.0
2500
0.7
4049337137184
7550320000-74
76161000
-
Yes
7550420000
M4
7550420000
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
5.9
10.0
9.0
5.7
1.0
6.0
3600
2.0
4049337138730
7550420000-74
76161000
-
Yes
7550420002
M4
7550420002
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
5.9
11.5
9.0
7.5
1.0
6.0
3600
2.0
4049337444329
7550420002-74
76161000
-
Yes
7550520000
M5
7550520000
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
6.9
12.0
10.0
6.0
1.0
7.0
5500
4.0
4049337138938
7550520000-74
76161000
-
Yes
7550520002
M5
7550520002
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
6.9
15.0
10.0
9.0
1.0
7.0
5500
4.0
4049337444374
7550520002-74
76161000
-
Yes
7550520003
M5
7550520003
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
6.9
18.0
10.0
12.0
1.0
7.0
5500
4.0
4049337444428
7550520003-74
76161000
-
Yes
7550620000
M6
7550620000
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
8.9
14.5
13.0
7.3
1.5
9.0
8300
6.0
4049337140252
7550620000-74
76161000
-
Yes
7550620002
M6
7550620002
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
8.9
16.0
13.0
9.7
1.5
9.0
8300
6.0
4049337444473
7550620002-74
76161000
-
Yes
7550620302
M6
7550620302
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
8.9
19.5
13.0
12.2
1.5
9.0
8300
6.0
4049337140276
7550620302-74
76161000
-
Yes
7550820000
M8
7550820000
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
10.9
16.0
16.0
8.7
1.5
11.0
13000
15.0
4049337141174
7550820000-74
76161000
-
Yes
7550820001
M8
7550820001
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
10.9
18.5
16.0
10.5
1.5
11.0
13000
15.0
4049337142041
7550820001-74
76161000
-
Yes
7550820302
M8
7550820302
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
10.9
21.0
16.0
13.2
1.5
11.0
13000
15.0
4049337142058
7550820302-74
76161000
-
Yes
7551020000
M10
7551020000
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
12.9
17.0
19.0
9.2
2.0
13.0
20000
27.0
4049337142225
7551020000-74
76161000
-
Yes
7551020001
M10
7551020001
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
12.9
22.0
19.0
12.2
2.0
13.0
20000
27.0
4049337142232
7551020001-74
76161000
-
Yes
7551220000
M12
7551220000
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
15.9
23.0
23.0
11.2
2.0
16.0
28000
45.0
4049337142294
7551220000-74
76161000
-
Yes
7551220001
M12
7551220001
GO-NUT, blind rivet nuts ...
Aluminum AlMg 5 [ AISI 50...
15.9
26.0
23.0
14.2
2.0
16.0
28000
45.0
4049337444589
7551220001-74
76161000
-
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求