BKT71 76 - Bearing stop pin ??¨¨ with retaining ring groove type ??¨¨ shoulder type
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bkt71_76.prj},{NB=BKT72-D8-H13-L20-S10},{CODE=BKT72},{TYPE=jianxing},{MAT=45},{MAT1=S45C},{SUR=wudianjiedunie},{FJ=duanquanyige(SUS304)},{D=8},{H=13},{L=20.0},{LPOOL=[20:35/0.5]},{S=10},{SPOOL=[10:$SPOOL1./1]},{F=9},{T=3},{B=4.0},{M=6.0},{MM=0.90},{MMGC=+0.14/0},{DD=7.0},{DDGC=0/-0.09},{DS=12},{ZC=6800},{XZ=Exing},{GC=TBP12-7},{GG=2.25},{FF=3.8},{TT1=3},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
Quite material
ⁿ/ₐ
MAT1
Quite material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
FJ
annex
ⁿ/ₐ
D
d
[mm]
H
select
[mm]
F
f
[mm]
T
t
[mm]
B
b
[mm]
M
m
[mm]
MM
m
[mm]
MMGC
mgc
[mm]
DD
d
[mm]
DDGC
dgc
[mm]
DS
ds
[mm]
ZC
Suitable bearing
ⁿ/ₐ
XZ
Accessory ring shape
ⁿ/ₐ
GC
Accessory retaining ring JIS nominal size
ⁿ/ₐ
BKT71-D4-H7-L15-S5
BKT71
Shoulder type
45
S45C
Black
One retaining ring (SUS30...
4
7
5
2
2.0
2.5
0.70
+0.1/0
3.0
+0.06/0
6
674 694 624
E shape
TBP12-3
BKT71-D5-H8-L15-S5
BKT71
Shoulder type
45
S45C
Black
One retaining ring (SUS30...
5
8
6
2
2.5
3.0
0.70
+0.1/0
4.0
+0.075/0
7
695 605 625 675
E shape
TBP12-4
BKT71-D6-H9-L20-S10
BKT71
Shoulder type
45
S45C
Black
One retaining ring (SUS30...
6
9
7
2
3.0
4.0
0.90
+0.1/0
5.0
+0.075/0
8
696 606 626 676
E shape
TBP12-5
BKT71-D8-H11-L20-S10
BKT71
Shoulder type
45
S45C
Black
One retaining ring (SUS30...
8
11
9
3
4.0
6.0
0.90
+0.1/0
7.0
+0.09/0
10
698 608 628 678
E shape
TBP12-7
BKT71-D8-H13-L20-S10
BKT71
Shoulder type
45
S45C
Black
One retaining ring (SUS30...
8
13
9
3
4.0
6.0
0.90
+0.14/0
7.0
0/-0.09
12
6800
E shape
TBP12-7
BKT71-D10-H14-L20-S10
BKT71
Shoulder type
45
S45C
Black
One retaining ring (SUS30...
10
14
9
3
5.0
6.0
1.15
+0.014/0
9.6
0/-0.09
13
6900 6000
C shape
TBP02-10
BKT71-D10-H17-L25-S15
BKT71
Shoulder type
45
S45C
Black
One retaining ring (SUS30...
10
17
12
3
5.0
8.0
1.15
+0.014/0
9.6
0/-0.09
16
6200
C shape
TBP02-10
BKT71-D10-H15-L20-S10
BKT71
Shoulder type
45
S45C
Black
One retaining ring (SUS30...
10
15
12
3
5.0
8.0
1.15
+0.014/0
9.6
0/-0.11
14
6801
C shape
TBP02-10
BKT71-D12-H16-L25-S10
BKT71
Shoulder type
45
S45C
Black
One retaining ring (SUS30...
12
16
12
3
6.0
8.0
1.15
+0.014/0
11.5
0/-0.11
15
6901 6001
C shape
TBP02-12
BKT71-D12-H18-L30-S15
BKT71
Shoulder type
45
S45C
Black
One retaining ring (SUS30...
12
18
12
3
6.0
8.0
1.15
+0.014/0
11.5
0/-0.11
17
6201
C shape
TBP02-12
BKT72-D4-H7-L15-S5
BKT72
Shoulder type
45
S45C
Electroless nickel platin...
One retaining ring (SUS30...
4
7
5
2
2.0
2.5
0.70
+0.1/0
3.0
+0.06/0
6
674 694 624
E shape
TBP12-3
BKT72-D5-H8-L15-S5
BKT72
Shoulder type
45
S45C
Electroless nickel platin...
One retaining ring (SUS30...
5
8
6
2
2.5
3.0
0.70
+0.1/0
4.0
+0.075/0
7
695 605 625 675
E shape
TBP12-4
BKT72-D6-H9-L20-S10
BKT72
Shoulder type
45
S45C
Electroless nickel platin...
One retaining ring (SUS30...
6
9
7
2
3.0
4.0
0.90
+0.1/0
5.0
+0.075/0
8
696 606 626 676
E shape
TBP12-5
BKT72-D8-H11-L20-S10
BKT72
Shoulder type
45
S45C
Electroless nickel platin...
One retaining ring (SUS30...
8
11
9
3
4.0
6.0
0.90
+0.1/0
7.0
+0.09/0
10
698 608 628 678
E shape
TBP12-7
BKT72-D8-H13-L20-S10
BKT72
Shoulder type
45
S45C
Electroless nickel platin...
One retaining ring (SUS30...
8
13
9
3
4.0
6.0
0.90
+0.14/0
7.0
0/-0.09
12
6800
E shape
TBP12-7
BKT72-D10-H14-L20-S10
BKT72
Shoulder type
45
S45C
Electroless nickel platin...
One retaining ring (SUS30...
10
14
9
3
5.0
6.0
1.15
+0.014/0
9.6
0/-0.09
13
6900 6000
C shape
TBP02-10
BKT72-D10-H17-L25-S15
BKT72
Shoulder type
45
S45C
Electroless nickel platin...
One retaining ring (SUS30...
10
17
12
3
5.0
8.0
1.15
+0.014/0
9.6
0/-0.09
16
6200
C shape
TBP02-10
BKT72-D10-H15-L20-S10
BKT72
Shoulder type
45
S45C
Electroless nickel platin...
One retaining ring (SUS30...
10
15
12
3
5.0
8.0
1.15
+0.014/0
9.6
0/-0.11
14
6801
C shape
TBP02-10
BKT72-D12-H16-L25-S10
BKT72
Shoulder type
45
S45C
Electroless nickel platin...
One retaining ring (SUS30...
12
16
12
3
6.0
8.0
1.15
+0.014/0
11.5
0/-0.11
15
6901 6001
C shape
TBP02-12
BKT72-D12-H18-L30-S15
BKT72
Shoulder type
45
S45C
Electroless nickel platin...
One retaining ring (SUS30...
12
18
12
3
6.0
8.0
1.15
+0.014/0
11.5
0/-0.11
17
6201
C shape
TBP02-12
BKT76-D4-H7-L15-S5
BKT76
Shoulder type
0Cr18Ni9
SUS304
-
One retaining ring (SUS30...
4
7
5
2
2.0
2.5
0.70
+0.1/0
3.0
+0.06/0
6
674 694 624
E shape
TBP12-3
BKT76-D5-H8-L15-S5
BKT76
Shoulder type
0Cr18Ni9
SUS304
-
One retaining ring (SUS30...
5
8
6
2
2.5
3.0
0.70
+0.1/0
4.0
+0.075/0
7
695 605 625 675
E shape
TBP12-4
BKT76-D6-H9-L20-S10
BKT76
Shoulder type
0Cr18Ni9
SUS304
-
One retaining ring (SUS30...
6
9
7
2
3.0
4.0
0.90
+0.1/0
5.0
+0.075/0
8
696 606 626 676
E shape
TBP12-5
BKT76-D8-H11-L20-S10
BKT76
Shoulder type
0Cr18Ni9
SUS304
-
One retaining ring (SUS30...
8
11
9
3
4.0
6.0
0.90
+0.1/0
7.0
+0.09/0
10
698 608 628 678
E shape
TBP12-7
BKT76-D8-H13-L20-S10
BKT76
Shoulder type
0Cr18Ni9
SUS304
-
One retaining ring (SUS30...
8
13
9
3
4.0
6.0
0.90
+0.14/0
7.0
0/-0.09
12
6800
E shape
TBP12-7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청