目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Base Plate 40/3 - Series 40
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
Floor mounting
Base plates Series 40
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/bodenfest/socketplaten_40/50_03_0011.prj},{NB=50.03.0011},{ARTIKELNR=50.03.0011},{BZ1=Sockelplatte 40/3},{MTR=Aluminium},{OBRFL=gleitgeschliffen},{ABM=160 x 15 x 160 mm},{FRB=Alu natur}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
OBRFL
Surface
ⁿ/ₐ
ABM
Measure
ⁿ/ₐ
FRB
Colour
ⁿ/ₐ
50.03.0011
50.03.0011
Base Plate 40/3
Aluminium
tumbled
160 x 15 x 160 mm
Alu natural
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求