Ball valves with wing lever
Riegler
Pneumatic products
Valves and shut-off devices
Ball valves
Mini ball valves with smooth surface
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/kugelhaehne/mini-kugelhaehne_glatte_oberflaeche/kugelhahn_mit_fluegelgriff.prj},{NB=375.03-1},{IDNR=},{ARTNR=375.03},{V=1},{G=1/2 innen},{SW=24},{A=22.0},{B=29.5},{L=47.0},{AA=22},{BB=47.0},{LL=38.0},{NDM=20.955},{TYPE=4},{SW100=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread G
ⁿ/ₐ
SW
[mm]
A
[mm]
B
[mm]
L
[mm]
375.00
375.00
1/8 female
20
22.0
27.2
39.0
375.01
375.01
1/4 female
20
22.0
27.2
39.0
375.02
375.02
3/8 female
20
22.0
27.2
42.0
375.03
375.03
1/2 female
24
22.0
29.5
47.0
375.10
375.10
1/8 female/male
20
22.0
27.2
39.0
375.11
375.11
1/4 female/male
20
22.0
27.2
39.0
375.22
375.22
3/8 female/male
20
22.0
27.2
40.0
375.33
375.33
1/2 female/male
24
22.0
29.5
45.0
375.51
375.51
1/4 male
20
22.4
27.2
40.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求