您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ball Valve Type 21 Air to open/Air to close, Threaded End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ar/bv21_ar_aoc_threaded_asmtab.prj},{NB=A2ALGUENA032 (AO)},{STD=ANSI},{AC=AO},{NDMM=32},{NDINCH=11/4},{L=150},{H=178.0},{A=194},{A2=35.0},{A3=49},{A30=59},{DIST=12.0},{DIST2=8.0},{OPIS=JIS/ANSI},{PPATH=../../ball_val_typ_21_pa/parts_ar/bv21_ar_aoc_threaded_asmtpl.prj},{ORDEROPEN=A2ALGUENA032},{ORDERCLOSE=A2ALSUENA032},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A30
[mm]
A2ALGUENJ015
A2ALGUENJ015
JIS
15
1/2
102
131.0
154
28.0
38
46
A2ALGUENJ020
A2ALGUENJ020
JIS
20
3/4
120
137.5
154
28.0
38
46
A2ALGUENJ025
A2ALGUENJ025
JIS
25
1
131
144.5
154
28.0
38
46
A2ALGUENJ032
A2ALGUENJ032
JIS
32
11/4
150
178.0
194
35.0
49
59
A2ALGUENJ040
A2ALGUENJ040
JIS
40
11/2
163
208.5
254
42.5
57
67
A2ALGUENJ050
A2ALGUENJ050
JIS
50
2
197
220.0
254
42.5
57
67
A21LGUENJ065
A21LGUENJ065
JIS
65
21/2
215
238.0
438
58.5
59
69
A21LGUENJ080
A21LGUENJ080
JIS
80
3
265
247.0
438
58.5
59
69
A21LGUENJ100
A21LGUENJ100
JIS
100
4
362
349.0
569
82.0
82
92
A2ALGUENA015
A2ALGUENA015
ANSI
15
1/2
102
131.0
154
28.0
38
46
A2ALGUENA020
A2ALGUENA020
ANSI
20
3/4
120
137.5
154
28.0
38
46
A2ALGUENA025
A2ALGUENA025
ANSI
25
1
131
144.5
154
28.0
38
46
A2ALGUENA032
A2ALGUENA032
ANSI
32
11/4
150
178.0
194
35.0
49
59
A2ALGUENA040
A2ALGUENA040
ANSI
40
11/2
163
208.5
254
42.5
57
67
A2ALGUENA050
A2ALGUENA050
ANSI
50
2
197
220.0
254
42.5
57
67
A21LGUENA065
A21LGUENA065
ANSI
65
21/2
215
238.0
438
58.5
59
69
A21LGUENA080
A21LGUENA080
ANSI
80
3
265
247.0
438
58.5
59
69
A21LGUENA100
A21LGUENA100
ANSI
100
4
362
349.0
569
82.0
82
92
A2ALGUEND015
A2ALGUEND015
DIN
15
1/2
102
131.0
154
28.0
38
46
A2ALGUEND020
A2ALGUEND020
DIN
20
3/4
120
137.5
154
28.0
38
46
A2ALGUEND025
A2ALGUEND025
DIN
25
1
131
144.5
154
28.0
38
46
A2ALGUEND032
A2ALGUEND032
DIN
32
11/4
150
178.0
194
35.0
49
59
A2ALGUEND040
A2ALGUEND040
DIN
40
11/2
163
208.5
254
42.5
57
67
A2ALGUEND050
A2ALGUEND050
DIN
50
2
197
220.0
254
42.5
57
67
A21LGUEND065
A21LGUEND065
DIN
65
21/2
215
238.0
438
58.5
59
69
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Butterfly Valve Type 57 Pneumatic actuated Type TA (Double acting)
ASAHI YUKIZAI CORPORATION
20.05.2024
BGFRYB, BGFRY, BAFRY, SBAFRY, SBGFRY - Bearings with Housings - Double Bear...
Misumi
03.06.2021
Butterfly Valve Type 56 Pneumatic actuated Type TA (Double acting)
ASAHI YUKIZAI CORPORATION
20.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求