您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: 斯普瑞喷雾系统公司
Created: 27.02.2018
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
斯普瑞喷雾系统公司
UniJet® TX Series - 喷嘴 - 公制
斯普瑞喷雾系统公司
公制单位
空心圓錐噴嘴
UniJet®空心锥形喷嘴
Powered by
CAD模型選擇
{sprayingsystems/metric_units/hollow_cone_nozzles/unijet_hollow_cone_spray_nozzles/nozzle_tx_m_asmtab.prj},{NB=B1/4TT-SS+TX-SS5_m},{PN=B1/4TT-SS+TX-SS5},{SG2=TX Series},{CP=nozzle_TX_m.prj},{MODEL=TX},{IC=1/4},{TT=Male},{CS=5},{THD=BSPT},{MAT=303 Stainless Steel},{SP=Hollow Cone},{EOD=0.044},{FR015=14.0},{FR2=16.1},{FR3=19.7},{FR4=23},{FR6=28},{FR7=30},{FR10=36},{FR15=44},{FR25=57},{SA15=63},{SA3=73},{CMODEL=1/4TT+TX-.60},{OIDWG=5340x3},{OIFDWG=5341x2},{LL=49.047},{LL1=15.3162},{LL2=11.0998},{LL3=15.3162},{LL4=3.556},{LL5=32.537},{CDWG=5581},{TBDWG=5343},{TADWG=17470},{SS1=17.463},{SS2=11.1252},{SS3=15.08125},{SS4=12.573},{BDWG=1322},{PPATH=assemblies/tx_nozzle_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
产品型号
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
IC
入口连接尺寸
ⁿ/ₐ
TT
外螺纹/内螺纹
ⁿ/ₐ
CS
流量规格
ⁿ/ₐ
THD
螺纹类型
ⁿ/ₐ
MAT
物料
ⁿ/ₐ
EOD
等效孔径
ⁿ/ₐ
FR015
Flow Rate (liters per hour) at 1.5 bar
ⁿ/ₐ
FR2
Flow Rate (liters per hour) at 2 bar
ⁿ/ₐ
FR3
Flow Rate (liters per hour) at 3 bar
ⁿ/ₐ
FR4
Flow Rate (liters per hour) at 4 bar
ⁿ/ₐ
FR6
Flow Rate (liters per hour) at 6 bar
ⁿ/ₐ
FR7
Flow Rate (liters per hour) at 7 bar
ⁿ/ₐ
FR10
Flow Rate (liters per hour) at 10 bar
ⁿ/ₐ
FR15
Flow Rate (liters per hour) at 15 bar
ⁿ/ₐ
FR25
Flow Rate (liters per hour) at 25 bar
ⁿ/ₐ
SA15
1.5 bar 时的喷雾角度
ⁿ/ₐ
SA3
3 bar 时的喷雾角度
ⁿ/ₐ
LL
L
[mm]
SS1
S1
[mm]
B1/4T-SS+TX-SS.60_m
B1/4T-SS+TX-SS.60
TX
1/4
Female
.60
BSPT
303不锈钢
0.014
–
–
–
2.7
3.4
3.6
4.3
5.3
6.8
–
–
49.047
17.463
B1/4TT-SS+TX-SS.60_m
B1/4TT-SS+TX-SS.60
TX
1/4
Male
.60
BSPT
303不锈钢
0.014
–
–
–
2.7
3.4
3.6
4.3
5.3
6.8
–
–
49.047
17.463
B1/4T+TX-.60_m
B1/4T+TX-.60
TX
1/4
Female
.60
BSPT
黄铜
0.014
–
–
–
2.7
3.4
3.6
4.3
5.3
6.8
–
–
49.047
17.463
B1/4TT+TX-.60_m
B1/4TT+TX-.60
TX
1/4
Male
.60
BSPT
黄铜
0.014
–
–
–
2.7
3.4
3.6
4.3
5.3
6.8
–
–
49.047
17.463
B1/4T-SS+TX-SS1_m
B1/4T-SS+TX-SS1
TX
1/4
Female
1
BSPT
303不锈钢
0.02
–
3.2
3.9
4.6
5.6
6.0
7.2
8.8
11.4
–
54
49.047
17.463
B1/4TT-SS+TX-SS1_m
B1/4TT-SS+TX-SS1
TX
1/4
Male
1
BSPT
303不锈钢
0.02
–
3.2
3.9
4.6
5.6
6.0
7.2
8.8
11.4
–
54
49.047
17.463
B1/4T+TX-1_m
B1/4T+TX-1
TX
1/4
Female
1
BSPT
黄铜
0.02
–
3.2
3.9
4.6
5.6
6.0
7.2
8.8
11.4
–
54
49.047
17.463
B1/4TT+TX-1_m
B1/4TT+TX-1
TX
1/4
Male
1
BSPT
黄铜
0.02
–
3.2
3.9
4.6
5.6
6.0
7.2
8.8
11.4
–
54
49.047
17.463
B1/4T-SS+TX-SS1.25_m
B1/4T-SS+TX-SS1.25
TX
1/4
Female
1.25
BSPT
303不锈钢
0.022
–
4.2
5.1
5.9
7.3
7.8
9.4
11.5
14.8
–
59
49.047
17.463
B1/4TT-SS+TX-SS1.25_m
B1/4TT-SS+TX-SS1.25
TX
1/4
Male
1.25
BSPT
303不锈钢
0.022
–
4.2
5.1
5.9
7.3
7.8
9.4
11.5
14.8
–
59
49.047
17.463
B1/4T+TX-1.25_m
B1/4T+TX-1.25
TX
1/4
Female
1.25
BSPT
黄铜
0.022
–
4.2
5.1
5.9
7.3
7.8
9.4
11.5
14.8
–
59
49.047
17.463
B1/4TT+TX-1.25_m
B1/4TT+TX-1.25
TX
1/4
Male
1.25
BSPT
黄铜
0.022
–
4.2
5.1
5.9
7.3
7.8
9.4
11.5
14.8
–
59
49.047
17.463
B1/4T-SS+TX-SS1.5_m
B1/4T-SS+TX-SS1.5
TX
1/4
Female
1.5
BSPT
303不锈钢
0.024
–
4.8
5.9
6.8
8.4
9.0
10.8
13.2
17.1
–
63
49.047
17.463
B1/4TT-SS+TX-SS1.5_m
B1/4TT-SS+TX-SS1.5
TX
1/4
Male
1.5
BSPT
303不锈钢
0.024
–
4.8
5.9
6.8
8.4
9.0
10.8
13.2
17.1
–
63
49.047
17.463
B1/4T+TX-1.5_m
B1/4T+TX-1.5
TX
1/4
Female
1.5
BSPT
黄铜
0.024
–
4.8
5.9
6.8
8.4
9.0
10.8
13.2
17.1
–
63
49.047
17.463
B1/4TT+TX-1.5_m
B1/4TT+TX-1.5
TX
1/4
Male
1.5
BSPT
黄铜
0.024
–
4.8
5.9
6.8
8.4
9.0
10.8
13.2
17.1
–
63
49.047
17.463
B1/4T-SS+TX-SS2_m
B1/4T-SS+TX-SS2
TX
1/4
Female
2
BSPT
303不锈钢
0.028
5.6
6.4
7.9
9.1
11.2
12.1
14.4
17.7
23
40
68
49.047
17.463
B1/4TT-SS+TX-SS2_m
B1/4TT-SS+TX-SS2
TX
1/4
Male
2
BSPT
303不锈钢
0.028
5.6
6.4
7.9
9.1
11.2
12.1
14.4
17.7
23
40
68
49.047
17.463
B1/4T+TX-2_m
B1/4T+TX-2
TX
1/4
Female
2
BSPT
黄铜
0.028
5.6
6.4
7.9
9.1
11.2
12.1
14.4
17.7
23
40
68
49.047
17.463
B1/4TT+TX-2_m
B1/4TT+TX-2
TX
1/4
Male
2
BSPT
黄铜
0.028
5.6
6.4
7.9
9.1
11.2
12.1
14.4
17.7
23
40
68
49.047
17.463
B1/4T-SS+TX-SS2.5_m
B1/4T-SS+TX-SS2.5
TX
1/4
Female
2.5
BSPT
303不锈钢
0.031
7.0
8.1
9.9
11.4
14.0
15.1
18.0
22
28
48
70
49.047
17.463
B1/4TT-SS+TX-SS2.5_m
B1/4TT-SS+TX-SS2.5
TX
1/4
Male
2.5
BSPT
303不锈钢
0.031
7.0
8.1
9.9
11.4
14.0
15.1
18.0
22
28
48
70
49.047
17.463
B1/4T+TX-2.5_m
B1/4T+TX-2.5
TX
1/4
Female
2.5
BSPT
黄铜
0.031
7.0
8.1
9.9
11.4
14.0
15.1
18.0
22
28
48
70
49.047
17.463
B1/4TT+TX-2.5_m
B1/4TT+TX-2.5
TX
1/4
Male
2.5
BSPT
黄铜
0.031
7.0
8.1
9.9
11.4
14.0
15.1
18.0
22
28
48
70
49.047
17.463
B1/4T-SS+TX-SS3_m
B1/4T-SS+TX-SS3
TX
1/4
Female
3
BSPT
303不锈钢
0.034
8.4
9.7
11.8
13.7
16.8
18.1
22
26
34
57
72
49.047
17.463
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求