目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0525 - Arretierbolzen Stahl oder Edelstahl mit Kunststoff-Ösengriff
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089-05_asmtab.prj},{NB=B0525.1238161841},{A=40},{B=10.7},{D=8},{L=81.0},{L1=26},{L2=45.3},{L3=23},{S=8},{SW1=16},{F=2.3},{F1=8},{F2=19},{ANZDM=20},{GEW=0.0700},{EAN=MIN},{TYP=0},{TYP1=1},{NDM=16.000},{ST=1.000},{XA=0.000},{BESTBLOHM=B0525.123816184},{FORM=B},{FARBE=verkehrsrot RAL 3020},{MATERIAL=Edelstahl},{D1=M 16 x 1,5},{SW2=24},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XPOS='1','entspannte_Position','2','gespannte_Position'},{XB=blank},{XC=A2},{PPATH=03089-05_schb.prj},{POS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
A
width
[mm]
B
width
[mm]
D
Diameter
[mm]
D1
thread
[mm]
L
distance
[mm]
L1
Length
[mm]
L2
height
[mm]
L3
distance
[mm]
S
Stroke
[mm]
SW1
Key-wide
[mm]
SW2
Key-wide
[mm]
F
F x 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
ANZDM
Tightening torque max. Nm
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0525.0104080
B0525.0104080
A
anthracite grey RAL 7021
Steel
20
5.3
4
M 8
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
73181900
B0525.0115100
B0525.0115100
A
anthracite grey RAL 7021
Steel
25
6.7
5
M 10
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
73181900
B0525.0126120
B0525.0126120
A
anthracite grey RAL 7021
Steel
30
8.0
6
M 12
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
73181900
B0525.0138160
B0525.0138160
A
anthracite grey RAL 7021
Steel
40
10.7
8
M 16
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
73181900
B0525.010408084
B0525.010408084
A
traffic red RAL 3020
Steel
20
5.3
4
M 8
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
73181900
B0525.011510084
B0525.011510084
A
traffic red RAL 3020
Steel
25
6.7
5
M 10
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
73181900
B0525.012612084
B0525.012612084
A
traffic red RAL 3020
Steel
30
8.0
6
M 12
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
73181900
B0525.013816084
B0525.013816084
A
traffic red RAL 3020
Steel
40
10.7
8
M 16
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
73181900
B0525.0104081
B0525.0104081
A
anthracite grey RAL 7021
Steel
20
5.3
4
M 8 x 1
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
73181900
B0525.0115101
B0525.0115101
A
anthracite grey RAL 7021
Steel
25
6.7
5
M 10 x 1
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
73181900
B0525.0126121
B0525.0126121
A
anthracite grey RAL 7021
Steel
30
8.0
6
M 12 x 1,5
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
73181900
B0525.0138161
B0525.0138161
A
anthracite grey RAL 7021
Steel
40
10.7
8
M 16 x 1,5
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
73181900
B0525.010408184
B0525.010408184
A
traffic red RAL 3020
Steel
20
5.3
4
M 8 x 1
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
73181900
B0525.011510184
B0525.011510184
A
traffic red RAL 3020
Steel
25
6.7
5
M 10 x 1
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
73181900
B0525.012612184
B0525.012612184
A
traffic red RAL 3020
Steel
30
8.0
6
M 12 x 1,5
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
73181900
B0525.013816184
B0525.013816184
A
traffic red RAL 3020
Steel
40
10.7
8
M 16 x 1,5
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
73181900
B0525.1104080
B0525.1104080
A
anthracite grey RAL 7021
stainless steel
20
5.3
4
M 8
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
73181900
B0525.1115100
B0525.1115100
A
anthracite grey RAL 7021
stainless steel
25
6.7
5
M 10
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
73181900
B0525.1126120
B0525.1126120
A
anthracite grey RAL 7021
stainless steel
30
8.0
6
M 12
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
73181900
B0525.1138160
B0525.1138160
A
anthracite grey RAL 7021
stainless steel
40
10.7
8
M 16
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
73181900
B0525.110408084
B0525.110408084
A
traffic red RAL 3020
stainless steel
20
5.3
4
M 8
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
73181900
B0525.111510084
B0525.111510084
A
traffic red RAL 3020
stainless steel
25
6.7
5
M 10
52.2
17
28.5
15
5
10
-
1.3
6
12
7
0.0170
Yes
73181900
B0525.112612084
B0525.112612084
A
traffic red RAL 3020
stainless steel
30
8.0
6
M 12
61.7
20
34.0
17
6
12
-
1.8
8
15
15
0.0350
Yes
73181900
B0525.113816084
B0525.113816084
A
traffic red RAL 3020
stainless steel
40
10.7
8
M 16
81.0
26
45.3
23
8
16
-
2.3
8
19
20
0.0500
Yes
73181900
B0525.1104081
B0525.1104081
A
anthracite grey RAL 7021
stainless steel
20
5.3
4
M 8 x 1
44.5
15
23.8
13
4
8
-
1.0
6
12
2
0.0100
Yes
73181900
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求