目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0505 - Ball transfer units with steel housing and plastic ball
Blohm
Transport technology
Ball transfer units
Powered by
CAD模型選擇
{blohm/transporttechnik/kugelrollen/95152.prj},{NB=B0505.130},{BESTBLOHM=B0505.130},{TYP=B},{AUSF=Deckel und Gehäuse verzinkt, Tragkugeln aus Stahl},{DK=30.0},{D=45 ±0,080},{D1=55},{H=37},{H1=13.6},{H1X=13.6},{H2=4.0},{H3=8.3},{C=250},{GEW=0.1774},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{DX=45.0},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
AUSF
Surface finish
ⁿ/ₐ
DK
diameter
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
C
Base load
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0505.115
B0505.115
B
cap and housing galvanize...
15.8
24 ±0,065
31
21
9.5
2.8
100
0.0268
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0505.122
B0505.122
B
cap and housing galvanize...
22.2
36 ±0,080
45
30
9.6
2.8
200
0.0939
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0505.130
B0505.130
B
cap and housing galvanize...
30.0
45 ±0,080
55
37
13.6
4.0
250
0.1774
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0505.215
B0505.215
C
cap and housing galvanize...
15.8
24 ±0,065
31
21
9.5
2.8
100
0.0270
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0505.222
B0505.222
C
cap and housing galvanize...
22.2
36 ±0,080
45
30
9.6
2.8
200
0.0921
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
B0505.230
B0505.230
C
cap and housing galvanize...
30.0
45 ±0,080
55
37
13.6
4.0
250
0.1759
Yes
83022000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求