目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0433 - Clevis joints, steel DIN 71752
Blohm
Joints
Powered by
CAD模型選擇
{blohm/gelenke/27624.prj},{NB=B0433.12124},{BESTBLOHM=B0433.12124},{MATERIAL=Stahl},{AUSF=Rechtsgewinde},{B=12},{G=24},{D1=12},{D2=M 12 x 1,25},{D3=20},{L1=62},{L2=48},{L3=18.0},{A=24},{BELASTUNGK=0},{BELASTUNGL=0},{GEW=0.1582},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{NDM=12.000},{TYP=1.000},{ST=1.250},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
G
Length
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
A
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
FARBEX
Colour
ⁿ/ₐ
B0433.0510
B0433.0510
Steel
right-hand thread
5
10
5
M 5
9
26
20
7.5
10
0.0119
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.0612
B0433.0612
Steel
right-hand thread
6
12
6
M 6
10
31
24
9.0
12
0.0214
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.0816
B0433.0816
Steel
right-hand thread
8
16
8
M 8
14
42
32
12.0
16
0.0477
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.0832
B0433.0832
Steel
right-hand thread
8
32
8
M 8
14
58
48
12.0
16
0.0630
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.1020
B0433.1020
Steel
right-hand thread
10
20
10
M 10
18
52
40
15.0
20
0.0933
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.10120
B0433.10120
Steel
right-hand thread
10
20
10
M 10 x 1,25
18
52
40
15.0
20
0.0951
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.1040
B0433.1040
Steel
right-hand thread
10
40
10
M 10
18
72
60
15.0
20
0.1239
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.10140
B0433.10140
Steel
right-hand thread
10
40
10
M 10 x 1,25
18
72
60
15.0
20
0.1219
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.1224
B0433.1224
Steel
right-hand thread
12
24
12
M 12
20
62
48
18.0
24
0.1550
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.12124
B0433.12124
Steel
right-hand thread
12
24
12
M 12 x 1,25
20
62
48
18.0
24
0.1582
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.1248
B0433.1248
Steel
right-hand thread
12
48
12
M 12
20
86
72
18.0
24
0.2056
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.12148
B0433.12148
Steel
right-hand thread
12
48
12
M 12 x 1,25
20
86
72
18.0
24
0.2087
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.1428
B0433.1428
Steel
right-hand thread
14
28
14
M 14
24
72
56
22.5
27
0.2295
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.1632
B0433.1632
Steel
right-hand thread
16
32
16
M 16
26
83
64
24.0
32
0.3549
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.16132
B0433.16132
Steel
right-hand thread
16
32
16
M 16 x 1,5
26
83
64
24.0
32
0.3589
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.05101
B0433.05101
Steel
left-hand thread
5
10
5
M 5
9
26
20
7.5
10
0.0117
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.06121
B0433.06121
Steel
left-hand thread
6
12
6
M 6
10
31
24
9.0
12
0.0190
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.08161
B0433.08161
Steel
left-hand thread
8
16
8
M 8
14
42
32
12.0
16
0.0475
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.10201
B0433.10201
Steel
left-hand thread
10
20
10
M 10
18
52
40
15.0
20
0.0955
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.12241
B0433.12241
Steel
left-hand thread
12
24
12
M 12
20
62
48
18.0
24
0.1552
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
B0433.16321
B0433.16321
Steel
left-hand thread
16
32
16
M 16
26
83
64
24.0
32
0.3574
Yes
73181900
31.12.2099
98% availability of produ...
Edelstahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求