目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0432 - Clevis joints stainless steel DIN 71752
Blohm
Joints
Powered by
CAD模型選擇
{blohm/gelenke/27622.prj},{NB=B0432.1248},{BESTBLOHM=B0432.1248},{MATERIAL=Edelstahl},{AUSF=Rechtsgewinde},{B=12},{G=48},{D1=12},{D2=M 12},{D3=20},{L2=72},{A=24},{GEW=0.2036},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{NDM=12},{ST=1.750},{XA=86},{XB=18.0},{XC=3},{XD=32},{XE=20},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
G
distance
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
L2
Length
[mm]
A
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0432.0510
B0432.0510
stainless steel
right-hand thread
5
10
5
M 5
9
20
10
0.0113
Yes
73181900
31.12.2099
98% availability of produ...
B0432.0612
B0432.0612
stainless steel
right-hand thread
6
12
6
M 6
10
24
12
0.0188
Yes
73181900
31.12.2099
98% availability of produ...
B0432.0816
B0432.0816
stainless steel
right-hand thread
8
16
8
M 8
14
32
16
0.0463
Yes
73181900
31.12.2099
98% availability of produ...
B0432.0832
B0432.0832
stainless steel
right-hand thread
8
32
8
M 8
14
48
16
0.0609
Yes
73181900
31.12.2099
98% availability of produ...
B0432.1020
B0432.1020
stainless steel
right-hand thread
10
20
10
M10
18
40
20
0.0898
Yes
73181900
31.12.2099
98% availability of produ...
B0432.10120
B0432.10120
stainless steel
right-hand thread
10
20
10
M 10 x 1,25
18
40
20
0.0889
Yes
73181900
31.12.2099
98% availability of produ...
B0432.1040
B0432.1040
stainless steel
right-hand thread
10
40
10
M 10
18
60
20
0.1194
Yes
73181900
31.12.2099
98% availability of produ...
B0432.1224
B0432.1224
stainless steel
right-hand thread
12
24
12
M 12
20
48
24
0.1574
Yes
73181900
31.12.2099
98% availability of produ...
B0432.12124
B0432.12124
stainless steel
right-hand thread
12
24
12
M 12 x 1,25
20
48
24
0.1445
Yes
73181900
31.12.2099
98% availability of produ...
B0432.1248
B0432.1248
stainless steel
right-hand thread
12
48
12
M 12
20
72
24
0.2036
Yes
73181900
31.12.2099
98% availability of produ...
B0432.12148
B0432.12148
stainless steel
right-hand thread
12
48
12
M 12 x 1,25
20
72
24
0.2126
Yes
73181900
31.12.2099
98% availability of produ...
B0432.1428
B0432.1428
stainless steel
right-hand thread
14
28
14
M 14
24
56
27
0.2180
Yes
73181900
31.12.2099
98% availability of produ...
B0432.1632
B0432.1632
stainless steel
right-hand thread
16
32
16
M 16
26
64
32
0.3358
Yes
73181900
31.12.2099
98% availability of produ...
B0432.16132
B0432.16132
stainless steel
right-hand thread
16
32
16
M 16 x 1,5
26
64
32
0.3330
Yes
73181900
31.12.2099
98% availability of produ...
B0432.05101
B0432.05101
stainless steel
left-hand thread
5
10
5
M 5
9
20
10
0.0113
Yes
73181900
31.12.2099
98% availability of produ...
B0432.06121
B0432.06121
stainless steel
left-hand thread
6
12
6
M 6
10
24
12
0.0187
Yes
73181900
31.12.2099
98% availability of produ...
B0432.08161
B0432.08161
stainless steel
left-hand thread
8
16
8
M 8
14
32
16
0.0459
Yes
73181900
31.12.2099
98% availability of produ...
B0432.10201
B0432.10201
stainless steel
left-hand thread
10
20
10
M10
18
40
20
0.0894
Yes
73181900
31.12.2099
98% availability of produ...
B0432.12241
B0432.12241
stainless steel
left-hand thread
12
24
12
M 12
20
48
24
0.1455
Yes
73181900
31.12.2099
98% availability of produ...
B0432.16321
B0432.16321
stainless steel
left-hand thread
16
32
16
M 16
26
64
32
0.3346
Yes
73181900
31.12.2099
98% availability of produ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求