目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0427 - Cam levers double
Blohm
Clamping devices
Cam clamps
Powered by
CAD模型選擇
{blohm/spannelemente/exzenterhebel_exzenterspanner/04310.prj},{NB=B0427.08},{L1=14.9},{B=16},{B1=9},{H=28.2},{H1=18.7},{D=8},{D1=25},{R=17.2},{R1=19.2},{GEW=0.1087},{EAN=MIN},{BX=8.000},{HX=5.500},{SIZE=1.000},{S1=8.860},{XA=1.50},{XB=0.300},{XC=14.900},{XD=9.500},{XE=8.000},{XF=10.000},{XG=17.500},{XH=56.400},{XI=23.950},{XJ=18.000},{XK=56.400},{XL=10.000},{XM=4.000},{XN=0.800},{XO=104},{TYP=1.000},{BESTBLOHM=B0427.08},{L=104±2},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
D
borehole diameter
[mm]
D1
ball diameter
[mm]
R
Radius
[mm]
R1
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0427.08
B0427.08
104±2
14.9
16
9
28.2
18.7
8
25
17.2
19.2
0.1087
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0427.10
B0427.10
123±2
18.6
20
12
34.8
23.3
10
30
21.5
24.0
0.1993
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0427.12
B0427.12
146±3
24.3
25
14
43.8
30.3
12
30
28.0
31.2
0.3394
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求