카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0322 - Pull handles stainless steel
Blohm
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{blohm/buegelgriffe_maschinen_u_geraetegriffe/06922.prj},{NB=B0322.12002},{BESTBLOHM=B0322.120},{LX=0},{MATERIAL=1.4404},{AUSF=halbglänzend gleitgeschliffen},{A=120},{B=10},{D=M 5 x 10},{H=40},{L=130},{T=10},{TRAG=1000},{GEW=0.1166},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX,BLOHM},{NDM=5},{XA=17.100},{TYP=2.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
A
Length
[mm]
B
diameter
[mm]
D
thread
ⁿ/ₐ
H
height
[mm]
L
Length
[mm]
T
height
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0322.100
B0322.100
100
8
M 5 x 10
35
108
10
1000
0.0660
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0322.120
B0322.120
120
10
M 5 x 10
40
130
10
1000
0.1166
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0322.250
B0322.250
250
10
M 5 x 10
40
260
10
1000
0.1996
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
B0322.350
B0322.350
350
10
M 5 x 10
40
360
10
1000
0.2630
Yes
73269086
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청