카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0316 - Pull handles round
Blohm
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{blohm/buegelgriffe_maschinen_u_geraetegriffe/06917.prj},{NB=B0316.235083},{BESTBLOHM=B0316.235083},{FARBE=naturfarben eloxiert},{A=235},{B=16},{D=M8},{H=58},{L=251},{T=12},{TRAG=500},{GEW=0.1670},{BESTAS=-},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=26.000},{NDM=8},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Length
[mm]
B
diameter
[mm]
D
thread
[mm]
H
height
[mm]
L
Length
[mm]
T
height
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0316.055051
B0316.055051
black anodized
55
10
M5
40
65
10
500
0.0245
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.088051
B0316.088051
black anodized
88
10
M5
40
98
10
500
0.0316
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.100051
B0316.100051
black anodized
100
10
M5
40
110
10
500
0.0345
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.120051
B0316.120051
black anodized
120
10
M5
40
130
10
500
0.0391
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.180051
B0316.180051
black anodized
180
10
M5
40
190
10
500
0.0522
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.200051
B0316.200051
black anodized
200
10
M5
40
210
10
500
0.0563
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.235051
B0316.235051
black anodized
235
10
M5
40
245
10
500
0.0649
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.250051
B0316.250051
black anodized
250
10
M5
40
260
10
500
0.0658
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.055053
B0316.055053
natural colour anodized
55
10
M5
40
65
10
500
0.0250
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.088053
B0316.088053
natural colour anodized
88
10
M5
40
98
10
500
0.0321
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.100053
B0316.100053
natural colour anodized
100
10
M5
40
110
10
500
0.0345
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.120053
B0316.120053
natural colour anodized
120
10
M5
40
130
10
500
0.0387
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.180053
B0316.180053
natural colour anodized
180
10
M5
40
190
10
500
0.0524
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.200053
B0316.200053
natural colour anodized
200
10
M5
40
210
10
500
0.0579
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.235053
B0316.235053
natural colour anodized
235
10
M5
40
245
10
500
0.0649
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.250053
B0316.250053
natural colour anodized
250
10
M5
40
260
10
500
0.0670
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.032043
B0316.032043
natural colour anodized
32
8
M4
32
40
10
500
0.0420
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.055043
B0316.055043
natural colour anodized
55
8
M4
32
63
10
500
0.0547
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.064043
B0316.064043
natural colour anodized
64
8
M4
32
72
10
500
0.0595
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.076043
B0316.076043
natural colour anodized
76
8
M4
32
84
10
500
0.0661
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.088043
B0316.088043
natural colour anodized
88
8
M4
32
96
10
500
0.0190
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.096043
B0316.096043
natural colour anodized
96
8
M4
32
104
10
500
0.0769
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.098043
B0316.098043
natural colour anodized
98
8
M4
32
106
10
500
0.0780
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.100043
B0316.100043
natural colour anodized
100
8
M4
32
108
10
500
0.0791
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0316.102043
B0316.102043
natural colour anodized
102
8
M4
32
110
10
500
0.0802
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청