카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0315 - Pull handles oval
Blohm
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{blohm/buegelgriffe_maschinen_u_geraetegriffe/06918.prj},{NB=B0315.250051},{BESTBLOHM=B0315.250051},{FARBE=schwarz eloxiert},{A=250},{B=12},{D=M5},{H=40},{L=258},{TRAG=500},{GEW=0.0707},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0315.055051
B0315.055051
black anodized
55
12
M5
40
63
500
0.0263
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.088051
B0315.088051
black anodized
88
12
M5
40
96
500
0.0334
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.100051
B0315.100051
black anodized
100
12
M5
40
108
500
0.0356
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.120051
B0315.120051
black anodized
120
12
M5
40
128
500
0.0406
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.180051
B0315.180051
black anodized
180
12
M5
40
188
500
0.0543
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.200051
B0315.200051
black anodized
200
12
M5
40
208
500
0.0586
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.235051
B0315.235051
black anodized
235
12
M5
40
243
500
0.0670
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.250051
B0315.250051
black anodized
250
12
M5
40
258
500
0.0707
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.055053
B0315.055053
natural colour anodized
55
12
M5
40
63
500
0.0256
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.088053
B0315.088053
natural colour anodized
88
12
M5
40
96
500
0.0329
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.100053
B0315.100053
natural colour anodized
100
12
M5
40
108
500
0.0359
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.120053
B0315.120053
natural colour anodized
120
12
M5
40
128
500
0.0405
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.180053
B0315.180053
natural colour anodized
180
12
M5
40
188
500
0.0548
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.200053
B0315.200053
natural colour anodized
200
12
M5
40
208
500
0.0579
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.235053
B0315.235053
natural colour anodized
235
12
M5
40
243
500
0.0676
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
B0315.250053
B0315.250053
natural colour anodized
250
12
M5
40
258
500
0.0691
Yes
76169951
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청